calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
ZIGBEE HANDHELD REMOTE
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Height | 4.5 |
|---|---|
| Length | 12.5 |
| Width | 12 |
| Range of product | ULTI |
| Product or component type | RF REMOTE CONTROLLER |
| operating distance | 100 M |
| Number of channels | 5 |
| Battery size | 2 AAA |
| Function available | MASTER DIMMINGALL OFF BUTTON |
| Width | 52 MM |
| Height | 125 MM |
| Depth | 28 MM |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 12 CM |
| Package 1 Length | 12.5 CM |
| Package 1 Weight | 241 G |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
Documents
Reviews
Overview
| Height | 4.5 |
|---|---|
| Length | 12.5 |
| Width | 12 |
| Range of product | ULTI |
| Product or component type | RF REMOTE CONTROLLER |
| operating distance | 100 M |
| Number of channels | 5 |
| Battery size | 2 AAA |
| Function available | MASTER DIMMINGALL OFF BUTTON |
| Width | 52 MM |
| Height | 125 MM |
| Depth | 28 MM |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 12 CM |
| Package 1 Length | 12.5 CM |
| Package 1 Weight | 241 G |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |