ZENcelo -16AX 2 Gang 2 Way Full-Flat Switch with Ondicator - silver bronze
SKU :
E8432_2_SZ_G3
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 266.317
Rp 177.503
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ZENcelo -16AX 2 Gang 2 Way Full-Flat Switch with Ondicator - silver bronze
Rp 266.317
Rp 177.503
- Description
- Specifications
- Documents
- Reviews
Description
ZENcelo -16AX 2 Gang 2 Way Full-Flat Switch with Ondicator - silver bronze
Overview
| Device Mounting | surface flush |
|---|---|
| Product Or Component Type | switch |
| Colour Tint | silver bronze |
| Cover Frame Colour Tint | silver bronze |
| Number Of Gangs | 2 gangs |
| Switch Function | 2-way |
| Material | polycarbonate + GF 20 %: grid plate polycarbonate: base polycarbonate: cover polycarbonate: surround |
| Ambient air temperature for operation | -5-35 °C |
| Load Type | incandescent lamp fluorescent lamp inductive resistive |
| Range | ZENcelo |
| Connections - Terminals | brass rod terminals |
| Depth | 31 mm |
| Height | 87 mm |
| Range of Product | 20 A at 250 V AC 50/60 Hz |
| Standards | SS 227-1 EN 60669-1 GB 16915.1 MS IEC 60669-1 IEC 60669-1 |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Environmental Characteristic | no UV resistant |
| Operating altitude | 2000 m |
| Local Signalling | mechanical indicator (amber) |
| Brand | Schneider Electric |
| Height | 3.1 |
| Length | 8.7 |
| Width | 8.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
ZENcelo -16AX 2 Gang 2 Way Full-Flat Switch with Ondicator - silver bronze
Overview
| Device Mounting | surface flush |
|---|---|
| Product Or Component Type | switch |
| Colour Tint | silver bronze |
| Cover Frame Colour Tint | silver bronze |
| Number Of Gangs | 2 gangs |
| Switch Function | 2-way |
| Material | polycarbonate + GF 20 %: grid plate polycarbonate: base polycarbonate: cover polycarbonate: surround |
| Ambient air temperature for operation | -5-35 °C |
| Load Type | incandescent lamp fluorescent lamp inductive resistive |
| Range | ZENcelo |
| Connections - Terminals | brass rod terminals |
| Depth | 31 mm |
| Height | 87 mm |
| Range of Product | 20 A at 250 V AC 50/60 Hz |
| Standards | SS 227-1 EN 60669-1 GB 16915.1 MS IEC 60669-1 IEC 60669-1 |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Environmental Characteristic | no UV resistant |
| Operating altitude | 2000 m |
| Local Signalling | mechanical indicator (amber) |
| Brand | Schneider Electric |
| Height | 3.1 |
| Length | 8.7 |
| Width | 8.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account