Schneider Electric ZENcelo -16AX 1 Gang 2 Way Full-Flat Switch- white

E8431_2_WE_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

ZENcelo -16AX 1 Gang 2 Way Full-Flat Switch- white

Product Details

Device Mounting surface flush
Product Or Component Type switch
Colour Tint white
Cover Frame Colour Tint white
Number Of Gangs 1 gang
Switch Function 2-way
Material polycarbonate + GF 20 %: grid plate
polycarbonate: base
polycarbonate: cover
polycarbonate: surround
Ambient air temperature for operation -5-35 °C
Load Type resistive
incandescent lamp
inductive
fluorescent lamp
Range ZENcelo
Connections - Terminals brass rod terminals
Depth 31 mm
Height 87 mm
Range of Product 20 A at 250 V AC 50/60 Hz
Standards IEC 60669-1 GB 16915.1 SS 227-1 EN 60669-1 MS IEC 60669-1
width 87 mm
Relative humidity 0-95 %
Environmental Characteristic no UV resistant
Operating altitude 2000 m
Local Signalling mechanical indicator (amber)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric ZENcelo -16AX 1 Gang 2 Way Full-Flat Switch- white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.