
calcActive())">
ZENcelo -16A 250V Twin Gang Schuko Socket - Silver Bronze
E84T426_16S_SZ_G3
Rp 212.704
Rp 153.147
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E84T426_16S_SZ_G3
ZENcelo -16A 250V Twin Gang Schuko Socket - Silver Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ZENcelo -16A 250V Twin Gang Schuko Socket - Silver Bronze
Rp 212.704
Rp 153.147
Description
ZENcelo -16A 250V Twin Gang Schuko Socket - Silver Bronze
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | power socket-outlet |
Embedding Depth | 18.95 mm |
Colour Tint | silver bronze |
Cover Frame Colour Tint | silver bronze |
Number Of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E Schuko |
Material | polycarbonate base polycarbonate grid plate polycarbonate surround brass metal parts phosphor bronze metal parts |
Ambient air temperature for operation | -5-35 °C |
Load Type | resistive |
Range | ZENcelo |
Connections - Terminals | folded terminal without pressure plate |
Depth | 29 mm |
Height | 87 mm |
Range of Product | 16 A at 250 V AC 50/60 Hz |
Standards | IEC 60884-1 IEC 60884-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Operating altitude | 2000 m |
Brand | Schneider Electric |
Height | 4 |
Length | 14.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account