
calcActive())">
ZENcelo 13A 1Gang swiched socket with neon White
E8415N_WE_G11
Rp 270.396
Rp 194.685
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8415N_WE_G11
ZENcelo 13A 1Gang swiched socket with neon White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ZENcelo 13A 1Gang swiched socket with neon White
Rp 270.396
Rp 194.685
Description
ZENcelo 13A 1Gang swiched socket with neon White
Product Details
Device Mounting | flush,surface |
---|---|
Product or Component Type | power socket-outlet |
Material | polycarbonate: grid plate, polycarbonate: surround, brass contact, phosphor contact, polycarbonate base |
Colour Tint | white |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Switch Function | 1-pole |
Load Type | resistive |
Range | ZENcelo |
Depth | 8 mm |
Height | 87 mm |
Range of Product | ZENcelo |
Standards | MS 589,SS 145,BS 1363-2,BS 1363-2,MS 589,SS 145 |
width | 87 mm |
Device Application | power supply |
Operating altitude | 2000 m |
Local Signalling | indicator light, neon (amber) |
Brand | Schneider Electric |
Height | 2.7 |
Length | 8.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account