Schneider Electric Zelio Relay RC circuit - 24..60 V AC - for RPZ/RXZ sockets
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Relay RC circuit - 24..60 V AC - for RPZ/RXZ sockets
Incl. Tax
Incl. Tax
Description
This Harmony RXG RC circuit has a rated voltage of 24V to 60V AC. It is compatible with RPZ sockets with 1, 2 changeover contacts and RXZ sockets with 2, 3, 4 changeover contacts. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RPZ range. 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.0026 |
---|---|
Net weight | 0.01 kg |
Product or Component Type | protection module |
[Uc] Control Circuit Voltage | 24...60 V AC |
Sale Per Indivisible Quantity | 20 |
Compatibility code | RXM |
Range of Product | Harmony Electromechanical Relays |
Product Compatibility | socket RPZ (1 C/O) |
Accessory / Separate Part Category | protection accessories |
Accessory / Separate Part Designation | RC circuit |
Product destination | RXM relay |
Length | 12 |
Brand | Schneider Electric |