calcPageSize())"
/>
calcActive())">
Zelio Logic modem interface - GSM - for communication interface SR2COM01
SR2MOD02
Rp 12.975.883
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SR2MOD02
Zelio Logic modem interface - GSM - for communication interface SR2COM01
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Zelio Logic modem interface - GSM - for communication interface SR2COM01
Rp 12.975.883
Description
This Zelio Logic SR2 modem interface brings GSM connectivity to your Zelio Logic relay. It provides wireless communications available directly through GSM network, a simple SIM card is enough to get.
Product Details
| Width | 7.5 |
|---|---|
| Weight (in Kg) | 0.318 |
| Net weight | 0.335 kg |
| Ambient air temperature for operation | -20-55 °C conforming to IEC 60068-2-1 -20-55 °C conforming to IEC 60068-2-2 |
| Supply Voltage Limits | 5.5-32 V |
| Cable Length | 1.5 m supply cable 2.5 m antenna with cable |
| Data Backed Up | flash memory |
| Electrical Data Recording | telephone/e-mail discrete and digital value date and time |
| Maximum Altitude Transport | 3048 m |
| Number of Messages | 28 |
| Type of Modem | type quad band 900/1800 MHz, 850/1900 MHz |
| Connections - Terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) semi-solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) solid screw terminals, 2 x 0.25...2 x 1.5 mm² (AWG 23...AWG 16) solid |
| Environmental Characteristic | low voltage directive conforming to EN/IEC 60950-1 R and TTE directive conforming to ETSI EN 301419-1 R and TTE directive conforming to ETSI EN 301 489-7 R and TTE directive conforming to ETSI EN 301 511 EMC directive conforming to ETSI EN 301 489-1 |
| IP degree of protection | IP31 conforming to IEC 60529 |
| Maximum Supply Current | 165 mA at 12 V 87 A at 24 V 2100 mA at 5.5 V |
| Power Dissipation in w | 2.1 W |
| Product Certifications | UL PTCRB GOST CSA IC FCC part 15 standard C-Tick |
| Range of Product | Zelio Logic |
| Relative humidity | 0-95 % at 55-55 °C without condensation 0-95 % without condensation, during storage |
| Standards | EN/IEC 60068-2-6 Fc EN/IEC 60068-2-32 |
| Kit Composition | GSM modem fixing on DIN rail (assembled with the GSM modem) 1 supply cable 1 antenna with cable 2 lugs for plate mounting |
| Function Available | send alarm/receive instruction send alarm to e-mail address transfer program update firmware monitoring |
| Insulation | 1780 V optocoupler, connector type: Com-Z specific to Zelio by the cable SR2 CBL07, connector type: Com-M specific to Zelio |
| Operating altitude | 2000 m |
| Ambient air temperature for storage | -40-70 °C |
| Pollution degree | 2 conforming to EN/IEC 61131-2 |
| Tightening Torque | 0.5 N.m |
| Associated Fuse Rating | 2.5 A |
| Electromagnetic Compatibility | conducted and radiated emissions class B group 1 conforming to EN 55022-11 |
| Brand | Schneider Electric |
| Height | 7.5 |
| Length | 14.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account