calcPageSize())"
/>
Zelio Logic Modbus network slave communication module - for SR3 24 V DC smart relay
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Zelio Logic Modbus network slave communication module - for SR3 24 V DC smart relay
Description
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The Modbus slave communication module is suitable for smart relays. It is a communication module with 2 or 4 wires wiring mode. It is furnished with RJ45 connector for electrical connection. It is an IP20 and IP40 rated product. It weighs 0.11kg. This product is certified by GOST, C-Tick, UL, GL and CSA. It meets EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-5 and EN/IEC 60068-2-6 Fc standards. This product is compatible with all modules with 24V supply SR3 BxxxBD. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Product Details
| Width | 6.5 |
|---|---|
| Weight (in Kg) | 0.1019 |
| Net weight | 0.11 kg |
| Ambient air temperature for operation | -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| Number of Addresses | 1-247 |
| Maximum Altitude Transport | 3048 m |
| Programming Language | FBD ladder |
| Connections - Terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) semi-solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) solid screw terminals, 2 x 0.25...2 x 1.5 mm² (AWG 23...AWG 16) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
| Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
| Product Certifications | GOST CSA GL C-Tick UL |
| Range of Product | Zelio Logic |
| Relative humidity | 95-95 % without condensation or dripping water |
| Standards | EN/IEC 60068-2-27 Ea EN/IEC 61000-4-3 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-2 level 3 EN/IEC 61000-4-5 EN/IEC 60068-2-6 Fc |
| Local Signalling | 1 LED for communication 1 LED for power ON |
| Parity | no odd even |
| Product Compatibility | all modules with 24 V supply SR3 B...BD |
| Transmission Frame | RTU ASCII |
| Transmission Rate | 1200 bauds 9600 bauds 38400 bauds 19200 bauds 57600 bauds 28800 bauds 2400 bauds 4800 bauds |
| Wiring Mode | 2 or 4 wires |
| Operating altitude | 2000 m |
| Ambient air temperature for storage | -40-70 °C |
| Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
| Pollution degree | 2 conforming to EN/IEC 61131-2 |
| Tightening Torque | 0.5 N.m |
| Communication Port Support | RS485 |
| Brand | Schneider Electric |
| Height | 6 |
| Length | 11 |