calcPageSize())"
/>
Zelio Logic compact smart relay - 20 I O - 12 VDC - clock - display
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Zelio Logic compact smart relay - 20 I O - 12 VDC - clock - display
Description
This product is part of Smart Relay - Zelio Logic SR2/SR3, an offer of simple automation systems from 10 to 40 I/Os. This Zelio Logic compact smart relay features 20 I/Os, local display, 0 to 240 with ladder and 0 to 500 with FBD programming control scheme lines. It is a module with rated supply voltage of 12V DC and cycle time of 6ms to 90ms. It offers 12 resistive discrete inputs with voltage of 12V DC, 6 analogue input ranges from 0V to 10V, 0V to 12V and 8 relay outputs. It is an IP20 and IP40 rated product. It weighs 0.38kg. The main application of this module is industry and building/service sector. This product is certified by C-Tick, GL, UL, CSA and GOST. It meets EN/IEC 60068-2-6 Fc and EN/IEC 61000-4-11 standards. Easy to use, Zelio Logic provides a real alternative solutions based on cabled logic or specific cards.
Product Details
| Width | 10 |
|---|---|
| Weight (in Kg) | 0.359 |
| Net weight | 0.38 kg |
| Ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| Mechanical Durability | 10000000 cycles for relay output |
| Immunity to Microbreaks | 10 ms repeated 20 times |
| Supply Voltage Limits | 10.4-14.4 V |
| Maximum Permissible Voltage | 14.4 V for analogue input circuit |
| Analogue Input Number | 6 |
| Discrete Input Voltage | 12 V DC |
| Backup Time | 10 years at 25 °C |
| Conversion Time | smart relay cycle time for analogue input circuit |
| Cycle Time | 6-90 ms |
| Input Compatibility | 3-wire proximity sensors PNP for discrete input |
| Local Display | with |
| Analogue Input Range | 0...10 V 0...12 V |
| Checks | program memory on each power up |
| Clock | with |
| Conversion Error | +/- 5 % at 25 �C for analogue input circuit +/- 6.2 % at 55 �C for analogue input circuit |
| Counting Frequency | 1 kHz for discrete input |
| Maximum Altitude Transport | 3048 m |
| Number or Control Scheme Lines | 0-240 with ladder programming 0-500 with FBD programming |
| Operating Distance | 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit |
| Reverse Polarity Protection | with |
| Clock Drift | 12 min/year at 0-55 °C 6 s/month at 25-25 °C |
| Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
| Current State 0 Guaranteed | <= 0.9 mA (I1...IA and IH...IR discrete input circuit) <= 0.9 mA (IB...IG used as discrete input circuit) |
| Current State 1 Guaranteed | >= 2 mA (I1...IA and IH...IR discrete input circuit) >= 0.5 mA (IB...IG used as discrete input circuit) |
| Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1 DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 |
| Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
| Input Impedance | 14 kOhm for IB...IG used as analogue input circuit 14 kOhm for IB...IG used as discrete input circuit 2.7 kOhm for I1...IA and IH...IR discrete input circuit |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
| Lsb Value | 39 mV for analogue input circuit |
| Maximum Supply Current | 200 mA (without extension) |
| Operating Rate in Hz | 0.1 Hz (at Ie) for relay output 10 Hz (no load) for relay output |
| Output Thermal Current | 8 A for all 8 outputs for relay output |
| Output Voltage Limits | 24...250 V AC (relay output) 5...30 V DC (relay output) |
| Power Dissipation in w | 2.5 W without extension |
| Product Certifications | C-Tick GL UL CSA GOST |
| Range of Product | Zelio Logic |
| Relative humidity | 95-95 % without condensation or dripping water |
| Repeat Accuracy | +/- 2 % at 55 �C for analogue input circuit |
| Response time | 10 ms (from state 0 to state 1) for relay output 5 ms (from state 1 to state 0) for relay output |
| Standards | EN/IEC 60068-2-6 Fc EN/IEC 61000-4-11 EN/IEC 61000-4-5 EN/IEC 61000-4-2 level 3 EN/IEC 61000-4-6 level 3 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-12 EN/IEC 60068-2-27 Ea EN/IEC 61000-4-3 |
| Voltage State 0 Guaranteed | <= 3 V for IB...IG used as discrete input circuit <= 2.4 V for I1...IA and IH...IR discrete input circuit |
| Voltage State 1 Guaranteed | >= 7 V for IB...IG used as discrete input circuit >= 5.6 V for I1...IA and IH...IR discrete input circuit |
| Operating altitude | 2000 m |
| Overvoltage Category | III conforming to EN/IEC 60664-1 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
| Ambient air temperature for storage | -40-70 °C |
| Analogue Input Resolution | 8 bits at maximum voltage |
| Analogue Input Type | common mode |
| Discrete Input Current | 4 mA |
| Discrete Input Number | 12 conforming to EN/IEC 61131-2 type 1 |
| Discrete Input Type | resistive |
| Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
| Number of outputs | 8 relay |
| Pollution degree | 2 conforming to EN/IEC 61131-2 |
| Switching capacity in mA | >= 10 mA at 12 V (relay output) |
| Tightening Torque | 0.5 N.m |
| Brand | Schneider Electric |
| Height | 6.5 |
| Length | 13.3 |