
calcActive())">
Zelio Logic compact smart relay - 10 I O - 100..240 V AC - no clock - display
SR2A101FU
Rp 2.975.055
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR2A101FU
Zelio Logic compact smart relay - 10 I O - 100..240 V AC - no clock - display
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Zelio Logic compact smart relay - 10 I O - 100..240 V AC - no clock - display
Rp 2.975.055
Description
This Zelio Logic SR2 compact smart relay / programmable controller uses a supply voltage of 100V to 240V alternating current. It has 10 inputs / outputs with screw-clamp terminals and has an integrated LCD display. It has compact design, allowing installation on DIN rail. It also offers simple programming, display and diagnosing of malfunctions display and navigation buttons. Its simple ladder programming makes it adapted for non-specialists.
Product Details
Width | 9.1 |
---|---|
Weight (in Kg) | 0.243 |
Net weight | 0.25 kg |
Ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Mechanical Durability | 10000000 cycles for relay output |
Immunity to Microbreaks | 10 ms |
Supply Voltage Limits | 85-264 V |
Supply Frequency | 50/60 Hz |
Discrete Input Voltage | 100...240 V AC |
Backup Time | 10 years at 25 °C |
Cycle Time | 6-90 ms |
Local Display | with |
Checks | program memory on each power up |
Clock | without |
Discrete Input Frequency | 47...53 Hz 57...63 Hz |
Maximum Altitude Transport | 3048 m |
Number or Control Scheme Lines | 0-240 with ladder programming |
Clock Drift | 12 min/year at 0-55 °C 6 s/month at 25-25 °C |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
Current State 0 Guaranteed | <= 0.5 mA (discrete input) |
Current State 1 Guaranteed | >= 0.17 mA (discrete input) |
Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1 DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
Input Impedance | 350 kOhm for discrete input |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
Maximum Supply Current | 30 mA at 240 V (without extension) 80 mA at 100 V (without extension) |
Operating Rate in Hz | 0.1 Hz (at Ie) for relay output 10 Hz (no load) for relay output |
Output Thermal Current | 8 A for all 4 outputs for relay output |
Output Voltage Limits | 5...30 V DC (relay output) 24...250 V AC |
Product Certifications | C-Tick CSA GL UL GOST |
Range of Product | Zelio Logic |
Relative humidity | 95-95 % without condensation or dripping water |
Response time | 50 ms with ladder programming (from state 0 to state 1) for discrete input 50 ms with ladder programming (from state 1 to state 0) for discrete input 50...255 ms with FBD programming (from state 0 to state 1) for discrete input 50...255 ms with FBD programming (from state 1 to state 0) for discrete input 10 ms (from state 0 to state 1) for relay output 5 ms (from state 1 to state 0) for relay output |
Standards | EN/IEC 61000-4-6 level 3 EN/IEC 61000-4-11 EN/IEC 61000-4-3 EN/IEC 61000-4-12 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-5 EN/IEC 60068-2-6 Fc EN/IEC 61000-4-2 level 3 EN/IEC 60068-2-27 Ea |
Voltage State 0 Guaranteed | <= 40 V for discrete input |
Voltage State 1 Guaranteed | >= 79 V for discrete input |
Power Consumption in Va | 7 VA without extension |
Operating altitude | 2000 m |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Discrete Input Current | 0.6 mA |
Discrete Input Number | 6 |
Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
Number of outputs | 4 relay |
Pollution degree | 2 conforming to EN/IEC 61131-2 |
Switching capacity in mA | >= 10 mA at 12 V (relay output) |
Tightening Torque | 0.5 N.m |
Isolation Voltage | 1780 V |
Protection Type | against inversion of terminals (control instructions not executed) |
Brand | Schneider Electric |
Height | 6.5 |
Length | 9.9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account