calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Zelio Logic analogue I/O extension module - 4 I O - 24 V DC - for Zelio Logic
- Description
- Specifications
- Documents
- Reviews
Description
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The analogue I/O extension module provides 2 input/outputs. It is an extension module with an analogue output range of 0 to 10V and a maximum load current of 10mA for analogue output. It provides 10bit on the input range and 10bit on the output range. The temperature probe is Pt 100, 3-wire conforming to IEC 751. It is furnished with screw terminal for electrical connections. It is an IP20 and IP40 rated product. It weighs 0.11kg. This product meets EN/IEC 61000-4-12, EN/IEC 61000-4-5, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-2 level 3, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-11 and EN/IEC 60068-2-27 Ea standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Overview
| Width | 6.5 |
|---|---|
| Weight (in Kg) | 0.105 |
| Net weight | 0.11 kg |
| Ambient air temperature for operation | -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| Short-circuit Protection | with analogue output |
| [imp] Maximum Permanent Current | 30 mA for analogue input circuit |
| Maximum Permissible Voltage | 30 V for analogue input circuit |
| Analogue Input Number | 2 |
| Analogue Output Number | 2 |
| Conversion Time | smart relay cycle time for analogue input circuit smart relay cycle time for analogue output |
| Analogue Input Range | 0...10 V 0...20 mA -25...125 °C |
| Analogue Output Range | 0...10 V |
| Conversion Error | +/- 1 % of the full scale value, input range: 0...10 V (25 �C) for analogue output +/- 1 % of the full scale value, input range: 0...10 V (55 �C) for analogue output +/- 1 %, input range: 0...10 V (25 �C) for analogue input circuit +/- 1 %, input range: 0...10 V (55 �C) for analogue input circuit +/- 1 %, input range: 0...20 mA (25 �C) for analogue input circuit +/- 1 %, input range: 0...20 mA (55 �C) for analogue input circuit +/- 1.5 �C, input range: - 25...125 �C (25 �C) for analogue input circuit +/- 1.5 �C, input range: - 25...125 �C (55 �C) for analogue input circuit |
| Maximum Altitude Transport | 3048 m |
| Maximum Load Current | 10 mA for analogue output |
| Operating Distance | 10 m with screened cable for analogue input circuit 10 m with screened cable for analogue output |
| Reverse Polarity Protection | analogue input circuit: with |
| Temperature Probe Type | Pt 100, 3-wire conforming to IEC 751 |
| Connections - Terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) semi-solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) solid screw terminals, 2 x 0.25...2 x 1.5 mm² (AWG 23...AWG 16) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
| Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
| Input Impedance | 18 kOhm, input range: 0...10 V for analogue input circuit 247 Ohm, input range: 0...20 mA for analogue input circuit |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
| Lsb Value | 0.15 °C, - 25...125 °C for analogue input circuit 20 µA, 0...20 mA for analogue input circuit 9.8 mV, 0...10 V for analogue input circuit 9.8 mV, 0...10 V for analogue output |
| Product Certifications | GOST UL C-Tick CSA |
| Range of Product | Zelio Logic |
| Relative humidity | 95-95 % without condensation or dripping water |
| Repeat Accuracy | < +/- 0.3 �C, input range: - 25...125 �C at 25 �C for analogue input circuit <= +/- 1 %, input range: 0...10 V at 25 �C for analogue input circuit <= +/- 1 %, input range: 0...10 V at 55 �C for analogue output <= +/- 1 %, input range: 0...20 mA at 25 �C for analogue input circuit |
| Standards | EN/IEC 61000-4-12 EN/IEC 61000-4-5 EN/IEC 61000-4-3 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-6 level 3 EN/IEC 61000-4-2 level 3 EN/IEC 60068-2-6 Fc EN/IEC 61000-4-11 EN/IEC 60068-2-27 Ea |
| Operating altitude | 2000 m |
| Ambient air temperature for storage | -40-70 °C |
| Analogue Input Resolution | 10 bits on the input range |
| Analogue Input Type | common mode |
| Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
| Pollution degree | 2 conforming to EN/IEC 61131-2 |
| Tightening Torque | 0.5 N.m |
| Analogue Output Resolution | 10 bits on the output range |
| Load Type | resistive load for analogue output |
| Brand | Schneider Electric |
| Height | 6 |
| Length | 11 |
Documents
Reviews
Description
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The analogue I/O extension module provides 2 input/outputs. It is an extension module with an analogue output range of 0 to 10V and a maximum load current of 10mA for analogue output. It provides 10bit on the input range and 10bit on the output range. The temperature probe is Pt 100, 3-wire conforming to IEC 751. It is furnished with screw terminal for electrical connections. It is an IP20 and IP40 rated product. It weighs 0.11kg. This product meets EN/IEC 61000-4-12, EN/IEC 61000-4-5, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-2 level 3, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-11 and EN/IEC 60068-2-27 Ea standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Overview
| Width | 6.5 |
|---|---|
| Weight (in Kg) | 0.105 |
| Net weight | 0.11 kg |
| Ambient air temperature for operation | -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| Short-circuit Protection | with analogue output |
| [imp] Maximum Permanent Current | 30 mA for analogue input circuit |
| Maximum Permissible Voltage | 30 V for analogue input circuit |
| Analogue Input Number | 2 |
| Analogue Output Number | 2 |
| Conversion Time | smart relay cycle time for analogue input circuit smart relay cycle time for analogue output |
| Analogue Input Range | 0...10 V 0...20 mA -25...125 °C |
| Analogue Output Range | 0...10 V |
| Conversion Error | +/- 1 % of the full scale value, input range: 0...10 V (25 �C) for analogue output +/- 1 % of the full scale value, input range: 0...10 V (55 �C) for analogue output +/- 1 %, input range: 0...10 V (25 �C) for analogue input circuit +/- 1 %, input range: 0...10 V (55 �C) for analogue input circuit +/- 1 %, input range: 0...20 mA (25 �C) for analogue input circuit +/- 1 %, input range: 0...20 mA (55 �C) for analogue input circuit +/- 1.5 �C, input range: - 25...125 �C (25 �C) for analogue input circuit +/- 1.5 �C, input range: - 25...125 �C (55 �C) for analogue input circuit |
| Maximum Altitude Transport | 3048 m |
| Maximum Load Current | 10 mA for analogue output |
| Operating Distance | 10 m with screened cable for analogue input circuit 10 m with screened cable for analogue output |
| Reverse Polarity Protection | analogue input circuit: with |
| Temperature Probe Type | Pt 100, 3-wire conforming to IEC 751 |
| Connections - Terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) semi-solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) solid screw terminals, 2 x 0.25...2 x 1.5 mm² (AWG 23...AWG 16) solid screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
| Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 EMC directive conforming to EN/IEC 61000-6-3 EMC directive conforming to EN/IEC 61000-6-4 EMC directive conforming to EN/IEC 61131-2 zone B low voltage directive conforming to EN/IEC 61131-2 |
| Input Impedance | 18 kOhm, input range: 0...10 V for analogue input circuit 247 Ohm, input range: 0...20 mA for analogue input circuit |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (front panel) conforming to IEC 60529 |
| Lsb Value | 0.15 °C, - 25...125 °C for analogue input circuit 20 µA, 0...20 mA for analogue input circuit 9.8 mV, 0...10 V for analogue input circuit 9.8 mV, 0...10 V for analogue output |
| Product Certifications | GOST UL C-Tick CSA |
| Range of Product | Zelio Logic |
| Relative humidity | 95-95 % without condensation or dripping water |
| Repeat Accuracy | < +/- 0.3 �C, input range: - 25...125 �C at 25 �C for analogue input circuit <= +/- 1 %, input range: 0...10 V at 25 �C for analogue input circuit <= +/- 1 %, input range: 0...10 V at 55 �C for analogue output <= +/- 1 %, input range: 0...20 mA at 25 �C for analogue input circuit |
| Standards | EN/IEC 61000-4-12 EN/IEC 61000-4-5 EN/IEC 61000-4-3 EN/IEC 61000-4-4 level 3 EN/IEC 61000-4-6 level 3 EN/IEC 61000-4-2 level 3 EN/IEC 60068-2-6 Fc EN/IEC 61000-4-11 EN/IEC 60068-2-27 Ea |
| Operating altitude | 2000 m |
| Ambient air temperature for storage | -40-70 °C |
| Analogue Input Resolution | 10 bits on the input range |
| Analogue Input Type | common mode |
| Disturbance Radiated/Conducted | class B conforming to EN 55022-11 group 1 |
| Pollution degree | 2 conforming to EN/IEC 61131-2 |
| Tightening Torque | 0.5 N.m |
| Analogue Output Resolution | 10 bits on the output range |
| Load Type | resistive load for analogue output |
| Brand | Schneider Electric |
| Height | 6 |
| Length | 11 |