calcPageSize())"
/>
Zelio Control multifunction phase control relay RM35-T - range 194..528 V AC
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Zelio Control multifunction phase control relay RM35-T - range 194..528 V AC
Description
This Harmony RM35-T multi function control relay allows monitoring of power supply circuits in 3-phase networks. This modular multi function 3-phase control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
| Weight (in Kg) | 0.13 |
|---|---|
| Net weight | 0.13 kg |
| Operating Position | any position without derating |
| Product or Component Type | 3-phase control relay |
| [Uc] Control Circuit Voltage | 220...480 V |
| Length | 9.7 |
| Mechanical Durability | 30000000 cycles |
| Housing Material | self-extinguishing plastic |
| Insulation Resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5 |
| Minimum Switching Current | 10 mA at 5 V DC |
| Supply Voltage Limits | 194-528 V AC, 3 phases |
| Operating Rate | <= 360 operations/hour full load |
| Contacts Type and Composition | 2 C/O |
| Supply Frequency | 50/60 Hz +/- 10 % |
| Voltage Range | 220...480 V phase to phase |
| Nominal Output Current | 5 A |
| Directives | 89/336/EEC - electromagnetic compatibility |
| Control Circuit Frequency | 50...60 Hz +/- 10 % |
| Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
| Measurement Range | 220...480 V voltage AC |
| Measurement Voltage Limits | 176-528 V AC |
| Output Contacts | 2 C/O |
| Relay Monitored Parameters | undervoltage and overvoltage in window mode |
| Relay Name | RM35TF |
| Relay Type | multifunction control relay |
| Run-Up Delay At Power-Up | 650 ms |
| Switching Capacity In VA | 1250 VA |
| Voltage Detection Threshold | < 194 V |
| Ambient air temperature for operation | -20-50 °C |
| [ui] Rated Insulation Voltage | 400 V conforming to IEC 60664-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | RM3 |
| Connections - Terminals | screw connectors |
| Electrical Durability | 100000 cycles |
| Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
| IP degree of protection | IP20 (terminals) conforming to IEC 60529 |
| Marking | CE |
| Mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
| Control Circuit Voltage Limits | - 12 % + 10 % Un |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Range of Product | Harmony Control Relays |
| Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
| Standards | EN/IEC 60255-1 |
| Local Signalling | LED (green) for power ON |
| Maximum Switching Voltage | 250 V AC |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6 |
| width | 35 mm |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Power Consumption in Va | 0-22 VA at 400 V AC 50 Hz |
| Relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
| Safety Reliability Data | MTTFd = 399.5 years |
| Time Delay Type | adjustable 0.1...10 s, +/- 10 % of the full scale value |
| Non-Dissipating Shock Wave | 4 kV |
| Product Specific Application | for 3-phase supply |
| Response time | < 200 ms (in the event of a fault) |
| Utilisation category | AC-12 conforming to IEC 60947-5-1 |
| Width | 7.8 |
| Brand | Schneider Electric |
| Height | 4.8 |