
XS - Inductive proximity sensors, Rotation monitoring, M30, Sn10mm, 6...150c/mn, 24...240VAC/DC, cable 2 m
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
XS - Inductive proximity sensors, Rotation monitoring, M30, Sn10mm, 6...150c/mn, 24...240VAC/DC, cable 2 m
Description
This product is part of the XS range, an offer of inductive proximity sensors. This inductive proximity sensor has a form cylindrical M30 design and fixed body. It is flush mountable and has a frontal detection face. It supports 10mm nominal sensing distance and 1 NC discrete output. The inductive proximity sensor with a rated supply voltage of 24V to 210V DC, 24V to 240V AC and frequency of 50Hz/60Hz. It is furnished with 2m cable for electrical connection. It is an IP67 rated product. The enclosure is made of nickel plated brass. The length of this product is 81mm. It weighs 0.3kg. It is suitable for railway, mobile equipment, material handling/conveying/logistics, material working/machine tools, packaging, robotics, food and beverage industries. This product is certified by CCC, CE, CSA and UL. Inductive sensors come in flush and non flush versions, M8, M12, M18, M30 short and long bodies cylindrical forms, standard cubic, rectangular and flat forms. The inductive proximity sensors for non contact sensing of metal objects up to 60mm. It is designed for use in industrial applications relating to presence detection.
Product Details
Net weight | 0.3 kg |
---|---|
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 24...210 V DC 24...240 V AC 50/60 Hz |
Product Or Component Type | sensor |
Ambient air temperature for operation | -40-70 °C |
Material | metal |
Length | 13.2 |
Supply Voltage Limits | 20-264 V AC/DC |
Series Name | Application |
Cable Length | 2 m |
Run-Up Delay At Power-Up | 9 s standard |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M30 x 1.5 |
Maximum Residual Current | 1.5 mA open state |
Cable Composition | 2 x 0.34 mm² |
Material | metal |
[sn] Nominal Sensing Distance | 10 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 3...15% of Fr |
Discrete Output Function | 1 NC |
Front Material | PPS |
Adjustable Frequency Range | 6-150 cyc/mn |
Operating Zone | 0-8 mm |
Output Circuit Type | AC/DC |
Sensing Range | > 8...15 mm |
Sensor Design | cylindrical M30 |
Sensor Name | XSA |
Size | 81 mm |
Threaded Length | 67 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PvR |
Wiring Technique | 2-wire |
Product Certifications | CCC CSA UL |
Status LED | output state: 1 LED (red) |
Switching capacity in mA | 5...200 mA DC 5...350 mA AC |
Switching Frequency | <= 100 Hz |
Ambient air temperature for storage | -40-85 °C |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Electrical Connection | cable |
Body Type | fixed |
Maximum Voltage Drop | <5.7 V (closed) |
Device Application | rotation monitoring |
Repeat Accuracy | 3% of Sr |
IP degree of protection | IP67 conforming to IEC 60529 |
9.4 | |
Brand | Schneider Electric |
Product Hover Image | /x/s/xsav11801tf.jpg |