calcPageSize())"
/>
XC Standard - limit switch XCKN - thermoplastic roller lever - 1NC+1NO - snap - M20
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, form A, snap action contacts with positive opening operation. It is a safety switch with a rated operational current of 3A at 240V AC, 0.1A at 250V AC and a conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection and 1 cable entry tapped for M20 x 1.5 cable gland. It is an IP65 and IK04 rated product. It has a spring return thermoplastic roller lever, supports lateral approach in 2 directions. It offers mechanical durability of about 10 million operating cycles and electrical durability of about 5 million operating cycles. This rotary head limit switch has a fixed type body which is made of plastic. Its dimensions are 30mm (width) x 44.5mm (depth) x 108mm (height) and weighs 0.175kg. It is intended for all industrial machine application such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CSA and CCC. It complies with UL 508, IEC 60947-5-1, IEC 60204-1, EN 60947-5-1, EN 60204-1 and CSA C22.2 No 14 standards. European standard products (EN 50047) have positive opening contacts, even in snap action versions which allow use in safety applications. Limit switch with monolithic plastic version is dedicated to repetitive machines. The IEC limit switch offers a positive opening on all snap and slow-break contacts, for safer machinery. Switch is available with modular design for easier maintenance.
Product Details
| Net weight | 0.175 kg |
|---|---|
| Product Or Component Type | limit switch |
| Ambient air temperature for operation | -25-70 °C |
| Material | plastic |
| Length | 31 |
| Contact Operation | snap action |
| Mechanical Durability | 10000000 cycles |
| Positive Opening | with |
| Protective Treatment | TC |
| Short-circuit Protection | 10 A cartridge fuse, type gG |
| Type Of Operator | spring return roller lever thermoplastic |
| Series Name | standard format |
| Head Material | plastic |
| Head Type | rotary head |
| IK Degree Of Protection | IK04 conforming to EN 50102 |
| Number Of Poles | 2 |
| Material | plastic |
| Sensor Design | compact form A |
| Body Material | plastic |
| Contacts Insulation Form | Zb |
| Contacts Type and Composition | 1 NC + 1 NO |
| Maximum Actuation Speed | 1.5 m/s |
| Minimum Torque For Tripping | 0.1 N.m |
| Movement of Operating Head | rotary |
| Positive Opening Minimum Torque | 0.15 N.m |
| Switch Actuation | by 30° cam |
| Tracks | 24/40 mm |
| Type of approach | lateral approach, 2 directions |
| Standards | CSA C22.2 No 14 EN 60204-1 EN 60947-5-1 IEC 60204-1 IEC 60947-5-1 UL 508 |
| Electrical Durability | 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
| Contact code designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A |
| Product Certifications | CCC CSA UL |
| [ui] Rated Insulation Voltage | 300 V conforming to CSA C22.2 No 14 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 |
| Overvoltage Category | class II conforming to IEC 61140 class II conforming to NF C 20-030 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XCKN |
| Depth | 44.5 mm |
| Device short name | XCKN |
| Fixing Mode | by the body |
| Height | 108-108 mm |
| Range of Product | Telemecanique Limit switches XC Standard |
| Shock Resistance | 45 gn for 11 ms conforming to IEC 60068-2-27 |
| Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| width | 30 mm |
| Cable entry | 1 entry tapped for M20 x 1.5 cable gland, cable outer diameter: 7-13 mm |
| Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
| Body Type | fixed |
| Device Presentation | complete product |
| Specific Application | compact basic |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Width | 16 |
| Terminals description ISO n°1 | (13-14)NO (21-22)NC |
| Brand | Schneider Electric |
| Height | 11 |
| Product Hover Image | /x/c/xckn2118p20.jpg |