
XC Standard - limit switch XCKM - steel roller plunger - 1NC+1NO - snap action - Pg11
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
XC Standard - limit switch XCKM - steel roller plunger - 1NC+1NO - snap action - Pg11
Incl. Tax
Incl. Tax
Description
This XCKM classic format limit switch has a steel roller plunger and a Zamak body. This limit switch has a robust Zamak body, 3 cable entries, a modular design allowing easier maintenance and a classic format. It is IP66 and IK05 impact resistant, making it ideal for heavy duty use in harsh conditions. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508, BV standards. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.
Product Details
Net weight | 0.255 kg |
---|---|
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Material | metal |
Length | 30 |
Contact Operation | snap action |
Mechanical Durability | 20000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Type Of Operator | spring return roller plunger metal |
Series Name | standard format |
Head Type | plunger head |
IK Degree Of Protection | IK05 conforming to EN 50102 |
Number Of Poles | 2 |
Material | metal |
Body Material | zamak |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NC + 1 NO |
Maximum Actuation Speed | 0.5 m/s |
Minimum Actuation Speed | 0.01 m/min |
minimum force for tripping | 12 N |
Movement of Operating Head | linear |
Number of Steps | 1 |
Positive Opening Minimum Force | 36 N |
Switch Actuation | by 30° cam |
Type of approach | lateral approach, 2 directions |
Standards | CSA C22.2 No 14 EN 60204-1 EN 60947-5-1 IEC 60204-1 IEC 60947-5-1 UL 508 |
Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 24 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 48 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
Contact code designation | A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A |
Electrical Shock Protection Class | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
Product Certifications | CCC CSA UL |
[ui] Rated Insulation Voltage | 300 V conforming to CSA C22.2 No 14 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCKM |
Depth | 30 mm |
Device short name | XCKM |
Fixing Mode | by the body |
Height | 64-64 mm |
Range of Product | Telemecanique Limit switches XC Standard |
Shock Resistance | 50 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to EN/IEC 60068-2-6 |
width | 64 mm |
Cable entry | 3 entries tapped for Pg 11 cable gland |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 60255-7 category 3 |
Body Type | fixed |
Device Presentation | complete product |
Specific Application | classic |
[ithe] Conventional Enclosed Thermal Current | 10 A AC |
IP degree of protection | IP66 conforming to EN/IEC 60529 |
64 | |
Terminals description ISO n°1 | (13-14)NO (21-22)NC |
Brand | Schneider Electric |
Product Hover Image | /x/c/xckm102.jpg |