Schneider Electric XC Standard - limit switch XCKJ - thermoplastic roller lever - 1NC+1NO - snap action - Pg13
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric XC Standard - limit switch XCKJ - thermoplastic roller lever - 1NC+1NO - snap action - Pg13
Incl. Tax
Incl. Tax
Description
This XCKJ industrial format (EN 50041) limit switch has a thermoplastic roller lever and a Zamak body. This limit switch has a robust Zamak body and head, a modular design allowing easier maintenance and a industrial CENELEC EN50041 form A format. It is IP66 and IK07 impact resistant, making it ideal for heavy duty use in harsh conditions. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508, BV, EAC standards. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.
Product Details
Net weight | 0.48 kg |
---|---|
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Material | metal |
Length | 44 |
Contact Operation | snap action |
Mechanical Durability | 30000000 cycles |
Positive Opening | with |
Protective Treatment | TH |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Type Of Operator | spring return roller lever thermoplastic |
Series Name | standard format |
Head Material | zamak |
Head Type | rotary head |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Number Of Poles | 2 |
Material | metal |
Sensor Design | form A conforming to CENELEC EN 50041 |
Body Material | zamak |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NC + 1 NO |
Maximum Actuation Speed | 1.5 m/s |
Minimum Torque For Tripping | 0.25 N.m |
Movement of Operating Head | rotary |
Number of Steps | 1 |
Positive Opening Minimum Torque | 0.5 N.m |
Switch Actuation | by 30° cam |
Type of approach | lateral approach, 1 or 2 programmable direction |
Standards | CENELEC EN 50041 CSA C22.2 No 14 EN 60204-1 EN 60947-5-1 IEC 60204-1 IEC 60947-5-1 UL 508 |
Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
Product Certifications | CCC CSA UL |
[ui] Rated Insulation Voltage | 300 V conforming to CSA C22.2 No 14 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 |
Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCKJ |
Depth | 44 mm |
Device short name | XCKJ |
Fixing Mode | by the body |
Height | 77-77 mm |
Range of Product | Telemecanique Limit switches XC Standard |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
width | 40 mm |
Cable entry | 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 60255-7 category 3 |
Body Type | fixed |
Specific Application | industrial |
[ithe] Conventional Enclosed Thermal Current | 10:00 AM |
IP degree of protection | IP66 conforming to IEC 60529 |
Terminals description ISO n°1 | (13-14)NO (21-22)NC |
Brand | Schneider Electric |
Product Hover Image | /x/c/xckj10511.jpg |