
XC Standard - limit switch contact block - 1NC+1NO - snap action
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the XC Standard range, an offer of limit switches. This contact block is an integral part of limit switch, can be provided with normally open (NO) and/or normally closed (NC) contacts. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation. It is a limit switch contact block with a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection. It offers long electrical durability of about 5 million operating cycles. It is intended for all industrial machine application such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKJ, XCKM, XCKL, XCKD, XCR, XCKP and XCKS limit switches. It is associated with ZCKJ1D, ZCD21, ZCKM1, ZCKJ1, ZCKS1, ZCP21 and ZCKL1 bodies. European standard products (EN 50047) have positive opening contacts, even in snap action versions which allow use in safety applications. The IEC limit switch contact block offers a positive opening on all snap contacts, for safer machinery. Switch contact block is available with modular design for easier maintenance.
Product Details
Product Or Component Type | limit switch contact block |
---|---|
Length | 4 |
Contact Operation | snap action |
Positive Opening | with |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Series Name | standard format |
Number Of Poles | 2 |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NO + 1 NC |
Minimum Actuation Speed | 0.01 mm/s |
Electrical Durability | 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
Contact code designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A |
[ui] Rated Insulation Voltage | 300 V conforming to CSA C22.2 No 14 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 |
Product Compatibility | XCKD XCKJ XCKL XCKM XCKP XCKS XCR |
Associated Body | ZCD21 ZCKJ1 ZCKJ1D ZCKL1 ZCKM1 ZCKS1 ZCP21 |
Compatibility code | XE2S |
Device short name | XE2S |
Range of Product | Telemecanique Limit switches XC Standard |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 60255-7 category 3 |
Contacts Material | silver plated contacts |
Width | 2.5 |
Brand | Schneider Electric |
Height | 2.5 |
Product Hover Image | /x/e/xe2sp2151.jpg |