calcPageSize())"
/>
calcActive())">
WPS - 32A 500V - 3 phase 5 round pin - combination switched socket (grey)
S56C532GY
Rp 1.695.803
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56C532GY
WPS - 32A 500V - 3 phase 5 round pin - combination switched socket (grey)
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
Out of stock
WPS - 32A 500V - 3 phase 5 round pin - combination switched socket (grey)
Rp 1.695.803
Description
WPS - 32A 500V - 3 phase 5 round pin - combination switched socket (grey)
Product Details
| Weight (in Kg) | 0.833333 |
|---|---|
| Device Mounting | surface |
| Product or Component Type | switched socket |
| Length | 20.8 |
| Poles Description | 3P + N + E |
| Cover Frame Colour Tint | grey |
| Number Of Gangs | 1 gang |
| Motor M-rating AS3133 | M180 |
| Outlet Standard Description | round pin |
| Switch Application | on/off switching |
| Standards | GB/T 11918:2001 |
| Depth | 104 mm |
| Range of Product | WPS |
| Height | 204 mm |
| IP degree of protection | IP66 |
| width | 101 mm |
| Brand | Schneider Electric |
| Height | 11.5 |
| Width | 10.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account