WPS - 32A 500V - 3 phase 4 round pin - combination switched socket (grey)
SKU :
S56C432GY
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 1.699.649
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
WPS - 32A 500V - 3 phase 4 round pin - combination switched socket (grey)
Rp 1.699.649
- Description
- Specifications
- Reviews
Description
WPS - 32A 500V - 3 phase 4 round pin - combination switched socket (grey)
Overview
| Weight (in Kg) | 0.833333 |
|---|---|
| Device Mounting | surface |
| Product or Component Type | switched socket |
| Length | 20.8 |
| Poles Description | 3P + N |
| Cover Frame Colour Tint | grey |
| Number Of Gangs | 1 gang |
| Motor M-rating AS3133 | M180 |
| Outlet Standard Description | round pin |
| Switch Application | on/off switching |
| Standards | GB/T 11918:2001 |
| Depth | 104 mm |
| Range of Product | WPS |
| Height | 204 mm |
| IP degree of protection | IP66 |
| width | 101 mm |
| Brand | Schneider Electric |
| Height | 11.5 |
| Width | 10.4 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
WPS - 32A 500V - 3 phase 4 round pin - combination switched socket (grey)
Overview
| Weight (in Kg) | 0.833333 |
|---|---|
| Device Mounting | surface |
| Product or Component Type | switched socket |
| Length | 20.8 |
| Poles Description | 3P + N |
| Cover Frame Colour Tint | grey |
| Number Of Gangs | 1 gang |
| Motor M-rating AS3133 | M180 |
| Outlet Standard Description | round pin |
| Switch Application | on/off switching |
| Standards | GB/T 11918:2001 |
| Depth | 104 mm |
| Range of Product | WPS |
| Height | 204 mm |
| IP degree of protection | IP66 |
| width | 101 mm |
| Brand | Schneider Electric |
| Height | 11.5 |
| Width | 10.4 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account