Wear part, enclosure door, fan for variable speed drive, Altivar 340, Altivar Process 600 900, from 15 to 45kW

VX5VPS4001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is a wear part for Drive Altivar 340, Altivar Process 600 and Altivar Process 900. This Fan for variable speed drive is a cooling accessory. It works for variable speed drives from 15kw to 45kw and a rated voltage from 200V to 480V. This Fan increase the Drive life time. 1 Fan required for all drive ranges. This fan has a fixed type body which is made of plastic. Its dimensions are 17.3cm (width) x 23.5cm (Length) x 7.1cm (Height) and weighs 572g. This power fan is compatible with ATV340D30N4E to D37N4E, ATV630D15M3 to D22M3, ATV630D30N4 to D45N4, ATV650D30N4 to D45N4, ATV650D30N4E to D45N4E, ATV930D15M3 to D22M3, ATV930D30N4 to D45N4, ATV950D30N4 to D45N4, ATV950D30N4E to D45N4E. This kit includes 1 power fan for IP21 and IP55 drives, 1 bracket, 1 instruction sheet. IoT-ready variable speed drives for safety and heavy duty applications from 0.75 to 75kW (1 to 100Hp). Variable Speed Drives for pumps, fans or compressors up to 2600 kW. Variable Speed Drive for conveyors, cranes or mills up to 2600 kW.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Wear part, enclosure door, fan for variable speed drive, Altivar 340, Altivar Process 600 900, from 15 to 45kW
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.