voltage release MX - 200..250 V DC/AC 50/60 Hz
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
voltage release MX - 200..250 V DC/AC 50/60 Hz
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | voltage release |
---|---|
Control Type | standard |
Supply Holding Power | 4.5 VA |
Range Compatibility | Masterpact (MasterPact NW),Masterpact (MasterPact NW DC) |
Range of Product | MasterPact NW,MasterPact NW DC |
Device short name | second MX |
Range | MasterPact |
Threshold tripping voltage | 0.7...1.1 x Un opening |
Voltage release type | second opening coil,instantaneous voltage release |
Device Application | control |