
calcActive())">
Vivace Quadruple gang surround cover frame - 344H x 86H x 8D - White
KB_41_WE
Rp 45.961
Rp 32.165
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB_41_WE
Vivace Quadruple gang surround cover frame - 344H x 86H x 8D - White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace Quadruple gang surround cover frame - 344H x 86H x 8D - White
Rp 45.961
Rp 32.165
Description
Quadruple gang surround cover frame - 344H x 86H x 8D - White
Product Details
Weight (in Kg) | 0.0902 |
---|---|
Device Mounting | flush |
Product Or Component Type | cover frame |
Cover Frame Colour Tint | white |
Number Of Gangs | 4 gangs |
Projecting Depth | 8 mm |
Material | polycarbonate: surround |
Ambient air temperature for operation | -5-40 °C |
Range | Vivace |
Height | 86 mm |
Standards | BS 5733 |
width | 344 mm |
Relative humidity | 0-95 % |
Range Compatibility | KB_41 box |
Provided equipment | 6 pieces of mechanical links |
Device short name | KB_41 |
Environmental Characteristic | indoor use |
Accessory / Separate Part Category | fixing accessory |
Brand | Schneider Electric |
Height | 8.6 |
Length | 34.7 |
Width | 0.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account