Vivace 16A SCHUKO-SOCKET OUTLET WITH SHUTTER
SKU :
KB426_16S_WE_G3
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 55.361
Rp 36.899
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Vivace 16A SCHUKO-SOCKET OUTLET WITH SHUTTER
Rp 55.361
Rp 36.899
- Description
- Specifications
- Documents
- Reviews
Description
Vivace 16A SCHUKO-SOCKET OUTLET WITH SHUTTER
Overview
| Weight (in Kg) | 0.104 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | socket-outlet |
| Fixing Center | 60.3 mm |
| Contacts Material | brass and phosphor bronze |
| Embedding Depth | 35 mm |
| Terminal Identifier | E L N |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Outlet Standard | Schuko |
| Network frequency | 50 Hz |
| Outlet Poles Configuration | 2 x 2P + E with shutters |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround nylon: base |
| Ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 2.5 mm² |
| Range | Vivace |
| Connections - Terminals | pillar terminal |
| Device Presentation | complete mechanism |
| Fixing Mode | by screw M3.5 |
| Height | 86 mm |
| Range of Product | 16 A at 250 V AC, resistive 16 A at 250 V AC, inductive |
| Standards | IEC 60884 |
| width | 86 mm |
| Device Application | power supply |
| Relative humidity | 0-95 % |
| Device short name | KB426 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 3.9 |
| Length | 8.6 |
| Width | 8.6 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Vivace 16A SCHUKO-SOCKET OUTLET WITH SHUTTER
Overview
| Weight (in Kg) | 0.104 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | socket-outlet |
| Fixing Center | 60.3 mm |
| Contacts Material | brass and phosphor bronze |
| Embedding Depth | 35 mm |
| Terminal Identifier | E L N |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Outlet Standard | Schuko |
| Network frequency | 50 Hz |
| Outlet Poles Configuration | 2 x 2P + E with shutters |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround nylon: base |
| Ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 2.5 mm² |
| Range | Vivace |
| Connections - Terminals | pillar terminal |
| Device Presentation | complete mechanism |
| Fixing Mode | by screw M3.5 |
| Height | 86 mm |
| Range of Product | 16 A at 250 V AC, resistive 16 A at 250 V AC, inductive |
| Standards | IEC 60884 |
| width | 86 mm |
| Device Application | power supply |
| Relative humidity | 0-95 % |
| Device short name | KB426 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 3.9 |
| Length | 8.6 |
| Width | 8.6 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account