Vivace 13A 250V 1 Gang Switched Socket with Neon
SKU :
KB15N
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 114.569
Rp 76.361
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Vivace 13A 250V 1 Gang Switched Socket with Neon
Rp 114.569
Rp 76.361
- Description
- Specifications
- Documents
- Reviews
Description
13A 250V 1 Gang Switched Socket with Neon
Overview
| Weight (in Kg) | 0.0925 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | switched socket |
| Fixing Center | 60.3 mm |
| Contacts Material | brass and phosphor bronze |
| Embedding Depth | 35 mm |
| Terminal Identifier | N L Earth |
| Colour Tint | white |
| Number Of Gangs | 1 gang |
| Network frequency | 50 Hz |
| Outlet Poles Configuration | 2P + E |
| Pilot Light | red neon indicator |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
| Ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 4 mm² 3 x 2.5 mm² |
| Range | Vivace |
| Connections - Terminals | pillar terminal |
| Device Presentation | complete product |
| Fixing Mode | by screw M3.5 |
| Height | 87 mm |
| Range of Product | 13 A at 250 V AC, resistive |
| Standards | BS 1363 SS 145 MS 589 |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Device short name | KB15 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Operating altitude | <= 2000 m |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
13A 250V 1 Gang Switched Socket with Neon
Overview
| Weight (in Kg) | 0.0925 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | switched socket |
| Fixing Center | 60.3 mm |
| Contacts Material | brass and phosphor bronze |
| Embedding Depth | 35 mm |
| Terminal Identifier | N L Earth |
| Colour Tint | white |
| Number Of Gangs | 1 gang |
| Network frequency | 50 Hz |
| Outlet Poles Configuration | 2P + E |
| Pilot Light | red neon indicator |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
| Ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 4 mm² 3 x 2.5 mm² |
| Range | Vivace |
| Connections - Terminals | pillar terminal |
| Device Presentation | complete product |
| Fixing Mode | by screw M3.5 |
| Height | 87 mm |
| Range of Product | 13 A at 250 V AC, resistive |
| Standards | BS 1363 SS 145 MS 589 |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Device short name | KB15 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Operating altitude | <= 2000 m |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account