
calcActive())">
Vivace 10A 250V 4 Gang 1 Way Switch
KB34_1_WE_G3
Rp 139.900
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB34_1_WE_G3
Vivace 10A 250V 4 Gang 1 Way Switch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 10A 250V 4 Gang 1 Way Switch
Rp 139.900
Rp 0
Description
10A 250V 4 Gang 1 Way Switch
Product Details
Device Mounting | flush |
---|---|
Product Or Component Type | switch |
Fixing Center | 120.6 mm |
Contacts Material | brass and phosphor bronze |
[ue] Rated Operational Voltage | 250 V AC |
Embedding Depth | 35 mm |
Terminal Identifier | COM L1 L2 |
Colour Tint | white |
Number Of Gangs | 4 gangs |
Actuator | rocker |
Network frequency | 50 Hz |
Switch Function | 1-way |
Projecting Depth | 8 mm |
Material | polycarbonate: grid plate polycarbonate: surround nylon: base |
Ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | <= 2.5 mm² |
Range | Vivace |
Connections - Terminals | pillar terminal |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 86 mm |
Range of Product | 16 AX at 250 V AC, fluorescent |
Standards | IEC 60669-1 SS 227 MS IEC 60669-1 |
width | 146 mm |
Device Application | lighting |
Relative humidity | 0-95 % |
Device short name | KB34 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account