calcPageSize())"
/>
calcActive())">
Vivace 1 Gang Telephone Outlet with Shutter
KB31TS
Rp 130.303
Rp 86.848
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB31TS
Vivace 1 Gang Telephone Outlet with Shutter
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 1 Gang Telephone Outlet with Shutter
Rp 130.303
Rp 86.848
Product Details
| Device Mounting | flush |
|---|---|
| Product Or Component Type | telephone socket |
| Fixing Center | 60.3 mm |
| Embedding Depth | 35 mm |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Projecting Depth | 8 mm |
| Material | polycarbonate: surround polycarbonate: grid plate polycarbonate: base |
| Ambient air temperature for operation | -5-40 °C |
| Connections - Terminals | clamp terminal |
| Device Presentation | complete mechanism |
| Height | 87 mm |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Device short name | KB31 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account