calcActive())">
Varlogic PF Controller RT8 step 440V
51209
Rp 8.012.813
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

51209
Varlogic PF Controller RT8 step 440V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Varlogic PF Controller RT8 step 440V
Rp 8.012.813
Description
Varlogic PF Controller RT8 step 440V
Product Details
Net weight | 0.8 kg |
---|---|
Product or Component Type | power factor controller |
Number of Step Output Contacts | 8 |
Operating Mode | manual |
Alarm Function | 5 last alarms |
Standards | EN 61010-1,IEC 61326,IEC 61000-6-4,IEC 61000-6-2 |
Input Type | phase to phase,current input CT...10000/5 A |
Measurement Accuracy | +/- 2 % |
Time Delay Range | 10...1800 s,10...1800 s (on reconnection) |
Type Of Setting | target cos phi: 0.85 inductive...1 |
Range | EasyLogic |
Measurement current | 50-50 mA |
Depth | 67 mm |
Height | 143 mm |
width | 143 mm |
Mounting location | panel,in cabinet |
Display type | 7 segments LED,4-digit |
IP degree of protection | rear face: IP20,front face: IP41 conforming to IEC 60429 |
Height | 8.5 |
Length | 23 |
Width | 18.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account