Variable speed drive, Altivar Process ATV600, ATV650, 90 kW, 400...480 V, IP55

ATV650D90N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

output dv/dt filter for variable speed drive - IP20
VW3A5305

In stock

Ethernet/IP, ModbusTCP communication module - 2RJ45
VW3A3720

In stock

communication module EtherNet IP/ModbusTCP/MultiDrive Link , Altivar, 10/100Mbps, 2 x RJ45 connectors
VW3A3721

In stock

Description

This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 90kW / 125hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 75kW / 100hp for applications requiring significant overload (up to 150%). It weighs 191.8kg and its dimensions are, 345mm wide, 1250mm high, 375mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.

Product Details

Activity IDVSD

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Variable speed drive, Altivar Process ATV600, ATV650, 90 kW, 400...480 V, IP55
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.