Variable length thermoplastic roller lever

XCE145C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Variable length thermoplastic roller lever

Product Details

Net weight 0.175 kg
Product or Component Type limit switch
Material plastic and metal
Length 48
Contact Operation snap action
Mechanical Durability 10000000 cycles
Positive Opening without
Type Of Operator spring return roller lever thermoplastic variable length
Series Name basic
Head Type rotary head
Number Of Poles 2
Contacts Insulation Form Za
Maximum Actuation Speed 1 m/s
Maximum Force for Tripping 7.5 N
Minimum Actuation Speed 9 mm/s
Minimum Release Force 0.5 N
Movement of Operating Head rotary
Type of approach lateral approach, 2 directions
Standards IEC 60947-5-1,GB 14048.5
Electrical Durability 800000 cycles, AC, 3 A, 220 V
Marking CE,CCC
Contact code designation A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1,R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
Terminals Description Iso N°1 (3-4-1-2)OF
Compatibility code XCE
Depth 48 mm
Device short name XCE
Fixing Mode by the body
Height 125-125 mm
Range of Product OsiSense XC
Shock Resistance 30 gn for 11 ms conforming to IEC 60068-2-27
width 28 mm
Cable entry 1 flexible rubber cable gland, cable outer diameter: 6-9 mm
Product Specific Application medium duty
Body Type fixed
28
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Variable length thermoplastic roller lever
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.