calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Universal Shaver Unit
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Universal Shaver Unit, Vertical, Sliver Bronze
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 0.8 |
| Length | 14.7 |
| Width | 8.7 |
| Range | ZENCELO |
| Product or component type | SHAVER SOCKET |
| Installation direction | VERTICAL |
| Input voltage | 240 V AC 50 HZ |
| Output voltage | 115 V AC 50 HZ240 V AC 50 HZ |
| Material | POLYCARBONATE: BASEPOLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUND |
| Colour tint | SILVER BRONZE |
| Device mounting | SURFACEFLUSH |
| Cable cross section | 1…2.5 MM² |
| Rated operational power in VA | 20 VA |
| Connections - terminals | PILLAR TERMINAL WITHOUT PRESSURE PLATE |
| Electrical insulation class | CLASS B |
| Width | 147 MM |
| Height | 87 MM |
| Depth | 49.3 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | NO UV RESISTANT |
| IP degree of protection | IP21 |
| Standards | IEC 61558-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.8 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 14.7 CM |
| Package 1 Weight | 605.66 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 16.3 CM |
| Package 2 Width | 33 CM |
| Package 2 Length | 50.4 CM |
| Package 2 Weight | 12113.2 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 86 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 242264 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9679662118 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0129022092 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005892788 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.29439 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0168671215 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
Reviews
Description
Universal Shaver Unit, Vertical, Sliver Bronze
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 0.8 |
| Length | 14.7 |
| Width | 8.7 |
| Range | ZENCELO |
| Product or component type | SHAVER SOCKET |
| Installation direction | VERTICAL |
| Input voltage | 240 V AC 50 HZ |
| Output voltage | 115 V AC 50 HZ240 V AC 50 HZ |
| Material | POLYCARBONATE: BASEPOLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUND |
| Colour tint | SILVER BRONZE |
| Device mounting | SURFACEFLUSH |
| Cable cross section | 1…2.5 MM² |
| Rated operational power in VA | 20 VA |
| Connections - terminals | PILLAR TERMINAL WITHOUT PRESSURE PLATE |
| Electrical insulation class | CLASS B |
| Width | 147 MM |
| Height | 87 MM |
| Depth | 49.3 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | NO UV RESISTANT |
| IP degree of protection | IP21 |
| Standards | IEC 61558-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.8 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 14.7 CM |
| Package 1 Weight | 605.66 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 16.3 CM |
| Package 2 Width | 33 CM |
| Package 2 Length | 50.4 CM |
| Package 2 Weight | 12113.2 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 86 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 242264 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9679662118 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0129022092 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005892788 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.29439 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0168671215 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |