universal protection relay, PowerLogic P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, RS-485

REL52037
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Perfectly suited for buildings and industry, utilities, and large industrial processes. The relay include protection for overcurrent, overload, broken conductor, earth-fault and breaker failure as per ANSI. It also feature an automatic recloser, a switch ON to fault, inrush protection and lockout among others. Simple, reliable, safe and easy-to-use, thanks to the User Interface display. The protection relay can to be supplied by a 48 VAC/VDC to 230 VAC/VDC network. It include 10 digital inputs, 1 RS485 communication port and 1 USB on front of the device. Mechanical dimensions are 169.5 mm in height, 170 mm in width and 205 mm in depth. The relays are certified with EN 60255-26 for electromagnetic compatiblity.

Product Details

Range of Product Easergy P3
Range Easergy P3

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: universal protection relay, PowerLogic P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, RS-485
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.