time delay relay 2 functions - 0.02 s..300 h - 24..240 V AC - 2 OC

RE48AML12MW
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony RE48 timing relay can be set between 0.2 seconds and 300 hours, has an output rating of 5A, is 48mm wide and can be supplied with 24V to 240V AC. It is a plug-in device, meaning it is quick and easy to install with the need for tools. It also offers a sealable cover, simple and precise settings with rotary trimmers. It is designed for both panel mooting or socket plug in, this gives more flexibility in designing installations and stocking spares. Multi function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. Status display with 2 LEDs, visually inspect the status of you system without specialized tools. 0 0 0 0 0 0 0 0 0 0 0 0 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: time delay relay 2 functions - 0.02 s..300 h - 24..240 V AC - 2 OC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.