TeSys Vario - emergency stop switch disconnector - 63 A - back of enclosure

VCCF3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Vario switch disconnector for mounting at back of an enclosure, 3 poles, 63A/690V, for motor switching applications up to 22kW@400V AC-23. Complete unit composed of a switch body V3, an extension shaft VZN18, a door interlock plate KZ74, a red handle with yellow 60x60mm front plate KCF2PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Possible distance between back of enclosure and door 300-320mm. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys Vario - emergency stop switch disconnector - 63 A - back of enclosure
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.