
calcActive())">
TeSys T LT6CT current transformer - 200/1 A - accuracy: class 5P
LT6CT2001
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LT6CT2001
TeSys T LT6CT current transformer - 200/1 A - accuracy: class 5P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
current transformer TeSys T LT6CT - 200/1 A - accuracy: class 5P
Product Details
Weight (in Kg) | 0.458 |
---|---|
Net weight | 0.55 kg |
Product Or Component Type | current transformer |
Diameter | 10 mm |
Maximum Ambient Air Temperature For Operation | 50 °C |
Current Transformer Ratio | 200/1 |
Precision Limit Factor | 15 |
Range Compatibility | TeSys T motor controller |
Standards | BS 7626 IEC 60185 |
[ui] Rated Insulation Voltage | 690 V |
Device short name | LT6CT |
Depth | 25 mm |
Height | 107 mm |
width | 95 mm |
Compatibility code | LT6CT |
Cable Cross Section | 300-300 mm² |
Accuracy Class | class 5P |
Brand | Schneider Electric |
Height | 3 |
Length | 10.6 |
Width | 12.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account