
TeSys Mini-VARIO - enclosed emergency stop switch disconnector - 10 A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Mini-VARIO - enclosed emergency stop switch disconnector - 10 A
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.422 kg |
---|---|
Product or Component Type | emergency stop switch disconnector |
Breaking Capacity | 120 A (AC-21A), 120 A at 400 V (AC-22A), 120 A at 400 V (AC-23A) |
Control Type | rotary handle |
Breaking Capacity | 120 A at 400 V (AC-22A),120 A at 400 V (AC-23A),120 A (AC-21A) |
Mechanical Durability | 50000 cycles |
Protective Treatment | TC |
[ue] Rated Operational Voltage | 690 V AC |
Poles Description | 3P |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Standards | IEC 60947-4-1 |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6,shocks 11 ms (30 Gn) conforming to IEC 60068-2-27 |
Electrical Durability | 30000 cycles DC-1...5,50000 cycles AC-21 |
Rotary Handle Padlocking | 1 to 3 padlocks 4-8 mm |
Device short name | VCFN |
Depth | 106 mm |
Height | 131 mm |
width | 82.5 mm |
Compatibility code | enclosed switch disconnector |
Marking | 0 - 1 |
Range | TeSys |
Brand | Schneider Electric |