TeSys LRD thermal overload relays - 5.5...8 A - class 10A
SKU :
LRD12
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 646.853
Rp 323.426
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys LRD thermal overload relays - 5.5...8 A - class 10A
Rp 646.853
Rp 323.426
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Weight (in Kg) | 0.142 |
|---|---|
| Net weight | 0.124 kg |
| Product Or Component Type | differential thermal overload relay |
| Control Type | red push-button: stop blue push-button: reset |
| Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
| Network frequency | 0...400 Hz |
| Auxiliary Contact Composition | 1 NO + 1 NC |
| Temperature Compensation | -20-60 °C |
| Thermal Protection Adjustment Range | 5.5-8 A |
| [IP] Degree of Protection | IP20 conforming to IEC 60529 |
| Connections Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² solid power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² flexible without cable end power circuit: screw clamp terminals 1 cable(s) 1-4 mm² flexible with cable end power circuit: screw clamp terminals 1 cable(s) 1-6 mm² solid |
| [Uimp] Rated Impulse Wthstand Voltage | 6 kV |
| phase_failure_sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
| Ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
| Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals power circuit: 1.7 N.m - on screw clamp terminals |
| Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 GB/T 14048.5 EN 50495 |
| Product Certifications | IEC UL CSA CCC EAC BV RINA DNV-GL LROS (Lloyds register of shipping) ATEX INERIS UKCA |
| Mechanical Robustness | vibrations: 6 Gn conforming to IEC 60068-2-6 shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 |
| [Ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
| [ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA power circuit: 600 V conforming to UL power circuit: 690 V conforming to IEC 60947-4-1 |
| Associated Fuse Rating | 4 A gG for signalling circuit 4 A BS for signalling circuit |
| Mounting support | plate, with specific accessories rail, with specific accessories under contactor |
| Flame Retardance | V1 conforming to UL 94 |
| Climatic Withstand | conforming to IACS E10 |
| Product Compatibility | LC1D18 LC1D25 LC1D32 LC1D12 LC1D09 LC1D38 |
| Relay Application | motor protection |
| Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
| Dielectric Strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
| Permissible Current | 1.5 A at 240 V AC-15 for signalling circuit 0.1 A at 250 V DC-13 for signalling circuit |
| Device short name | LRD |
| Depth | 70 mm |
| Ambient air temperature for storage | -60-70 °C |
| Height | 66 mm |
| width | 45 mm |
| Compatibility code | LRD |
| Network type | DC AC |
| [Ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
| Brand | Schneider Electric |
| Height | 9 |
| Length | 5 |
| Width | 7.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Weight (in Kg) | 0.142 |
|---|---|
| Net weight | 0.124 kg |
| Product Or Component Type | differential thermal overload relay |
| Control Type | red push-button: stop blue push-button: reset |
| Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
| Network frequency | 0...400 Hz |
| Auxiliary Contact Composition | 1 NO + 1 NC |
| Temperature Compensation | -20-60 °C |
| Thermal Protection Adjustment Range | 5.5-8 A |
| [IP] Degree of Protection | IP20 conforming to IEC 60529 |
| Connections Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² solid power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² flexible without cable end power circuit: screw clamp terminals 1 cable(s) 1-4 mm² flexible with cable end power circuit: screw clamp terminals 1 cable(s) 1-6 mm² solid |
| [Uimp] Rated Impulse Wthstand Voltage | 6 kV |
| phase_failure_sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
| Ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
| Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals power circuit: 1.7 N.m - on screw clamp terminals |
| Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 GB/T 14048.5 EN 50495 |
| Product Certifications | IEC UL CSA CCC EAC BV RINA DNV-GL LROS (Lloyds register of shipping) ATEX INERIS UKCA |
| Mechanical Robustness | vibrations: 6 Gn conforming to IEC 60068-2-6 shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 |
| [Ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
| [ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA power circuit: 600 V conforming to UL power circuit: 690 V conforming to IEC 60947-4-1 |
| Associated Fuse Rating | 4 A gG for signalling circuit 4 A BS for signalling circuit |
| Mounting support | plate, with specific accessories rail, with specific accessories under contactor |
| Flame Retardance | V1 conforming to UL 94 |
| Climatic Withstand | conforming to IACS E10 |
| Product Compatibility | LC1D18 LC1D25 LC1D32 LC1D12 LC1D09 LC1D38 |
| Relay Application | motor protection |
| Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
| Dielectric Strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
| Permissible Current | 1.5 A at 240 V AC-15 for signalling circuit 0.1 A at 250 V DC-13 for signalling circuit |
| Device short name | LRD |
| Depth | 70 mm |
| Ambient air temperature for storage | -60-70 °C |
| Height | 66 mm |
| width | 45 mm |
| Compatibility code | LRD |
| Network type | DC AC |
| [Ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
| Brand | Schneider Electric |
| Height | 9 |
| Length | 5 |
| Width | 7.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













