Schneider Electric TeSys LE - enclosed DOL starter - 10...14 A - 380 V AC coil

LE1M35Q721
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LE - enclosed DOL starter - 10...14 A - 380 V AC coil

Product Details

Net weight 0.6 kg
Product or Component Type enclosed DOL starter
[Uc] Control Circuit Voltage 380 V AC 50/60 Hz
Control Type push-button start green I, push-button stop/reset red O
Standards IEC 60947-4-1
Local Signalling operating: LED (yellow)
Cable Entry Number 2 ISO20 top,2 Pg 16 bottom,2 ISO25 top,2 Pg 13 top,2 Pg 21 top,2 ISO20 bottom,2 ISO25 bottom,2 Pg 13 bottom,2 Pg 21 bottom,2 Pg 16 top
Device Composition contactor,earth terminal,neutral terminal,thermal overload relay
Device short name LE1M
Depth 108 mm
Height 160 mm
width 78 mm
Utilisation category AC-3
Compatibility code LE1M
Device Application standard
Range TeSys
IP degree of protection IP65 conforming to IEC 60529
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys LE - enclosed DOL starter - 10...14 A - 380 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.