
TeSys LE - enclosed DOL starter - 0.54...0.8 A - 380 V AC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LE - enclosed DOL starter - 0.54...0.8 A - 380 V AC coil
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.6 kg |
---|---|
Product or Component Type | enclosed DOL starter |
[Uc] Control Circuit Voltage | 380 V AC 50/60 Hz |
Control Type | push-button start green I, push-button stop/reset red O |
Standards | IEC 60947-4-1 |
Local Signalling | operating: LED (yellow) |
Cable Entry Number | 2 ISO20 top,2 Pg 16 bottom,2 ISO25 top,2 Pg 13 top,2 Pg 21 top,2 ISO20 bottom,2 ISO25 bottom,2 Pg 13 bottom,2 Pg 21 bottom,2 Pg 16 top |
Device Composition | contactor,earth terminal,neutral terminal,thermal overload relay |
Device short name | LE1M |
Depth | 108 mm |
Height | 160 mm |
width | 78 mm |
Utilisation category | AC-3 |
Compatibility code | LE1M |
Device Application | standard |
Range | TeSys |
IP degree of protection | IP65 conforming to IEC 60529 |
Brand | Schneider Electric |