TeSys K contactor - 4P (2 NO + 2 NC) - AC-1 <= 440 V 20 A - 48 V AC coil

LC1K09008E7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys K contactor, 4 poles (2NO+2NC), for non-inductive load control applications up to 20A/690V AC-1. It provides a 48V 50/60Hz AC coil, without built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys K contactor - 4P (2 NO + 2 NC) - AC-1 <= 440 V 20 A - 48 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.