calcPageSize())"
/>
calcActive())">
TeSys GV3 Motor circuit breaker, TeSys GV3, 3P, 62-73 A, thermal magnetic, EverLink terminals
GV3P73
Rp 4.840.322
Rp 2.671.615
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GV3P73
TeSys GV3 Motor circuit breaker, TeSys GV3, 3P, 62-73 A, thermal magnetic, EverLink terminals
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys GV3 Motor circuit breaker, TeSys GV3, 3P, 62-73 A, thermal magnetic, EverLink terminals
Rp 4.840.322
Rp 2.671.615
Description
Product Details
| Weight (in Kg) | 1.004 |
|---|---|
| Net weight | 0.96 kg |
| Operating Position | any position |
| Colour | dark grey green (SE GREEN 2) |
| Trip Unit Technology | thermal-magnetic |
| Product Or Component Type | motor circuit breaker |
| Control Type | rotary handle |
| Breaking Capacity | 50 kA Icu at 400/415 V AC 50/60 Hz 50 kA Icu at 440 V AC 50/60 Hz 12 kA Icu at 500 V AC 50/60 Hz 6 kA Icu at 690 V AC 50/60 Hz 65 kA Icu at 230/240 V AC 50/60 Hz |
| Mechanical Durability | 50000 cycles |
| Poles Description | 3P |
| IK Degree Of Protection | IK09 enclosure |
| Network frequency | 50/60 Hz |
| Direct Connector | without |
| Magnetic Tripping Current | 1120-1120 A |
| Trip Unit Rating | 62-73 A |
| [IP] Degree of Protection | IP20 conforming to IEC 60529 |
| [Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947-2 |
| phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
| Ambient air temperature for operation | -20-60 °C |
| Range of Product | TeSys GV3 |
| Tightening Torque | 5 N.m on EverLink BTR screw connectors for cable 25-25 mm² 8 N.m on EverLink BTR screw connectors for cable 35-35 mm² |
| Standards | EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
| Product Certifications | CCC EAC BV LROS (Lloyds register of shipping) DNV-GL ABS UL CSA UKCA ATEX |
| Mechanical Robustness | shocks: 30 Gn for 11 ms opened conforming to IEC 60068-2-27 vibrations: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6 shocks: 5 Gn for 11 ms closed conforming to IEC 60068-2-27 |
| [Ith] Conventional Free Air Thermal Current | 73 A conforming to IEC 60947-4-1 |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 20000 cycles for AC-3 at 415 V In |
| Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
| Maximum Operating Rate | 25 cyc/h |
| Motor Power Kw | 37-37 kW at 400/415 V AC 50/60 Hz 55-55 kW at 690 V AC 50/60 Hz 45-45 kW at 500 V AC 50/60 Hz |
| Power Dissipation Per Pole | 8 W |
| Climatic Withstand | conforming to IACS E10 |
| [Ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz 60 % at 400/415 V AC 50/60 Hz 60 % at 440 V AC 50/60 Hz 50 % at 500 V AC 50/60 Hz 50 % at 690 V AC 50/60 Hz |
| Fixing Mode | 35 mm symmetrical DIN rail: clipped panel: screwed (with 3 x M4 screws) |
| Rated Duty | continuous conforming to IEC 60947-4-1 |
| Device short name | GV3P |
| Depth | 136 mm |
| Ambient air temperature for storage | -40-80 °C |
| Height | 132 mm |
| width | 55 mm |
| Utilisation category | AC-3 conforming to IEC 60947-4-1 |
| Operating altitude | 3000 m |
| Compatibility code | GV3P |
| Device Application | motor protection |
| Network type | AC |
| Suitability for isolation | yes conforming to IEC 60947-1 |
| [Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Brand | Schneider Electric |
| Height | 6.8 |
| Length | 16 |
| Width | 14.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













