calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
TeSys GV3 - auxiliary contact block - 1 NO + 1 NC
- Description
- Specifications
- Documents
- Reviews
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 6A/690V AC and 6A/240V DC. To be installed on left-hand side of the circuit breaker (2 blocks mounting possible), connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Overview
| Weight (in Kg) | 0.046 |
|---|---|
| Net weight | 0.05 kg |
| Colour | dark grey |
| Pole Contact Composition | 1 NO + 1 NC |
| Product Or Component Type | auxiliary contact block |
| Mechanical Durability | 100000 cycles |
| Minimum Switching Current | 5 mA |
| Minimum Switching Voltage | 17 V |
| protection_type | GB2CB... circuit breaker gG fuse 10 A |
| Range of Product | TeSys GV3 TeSys GV2 TeSys Deca |
| Tightening Torque | 1.4 N.m - on screw clamp terminals |
| Product Certifications | UKCA |
| [Ith] Conventional Free Air Thermal Current | 0.25 |
| [ui] Rated Insulation Voltage | 600 V conforming to UL 508 690 V conforming to IEC 60947-1 600 V conforming to CSA C22.2 No 14 |
| Product Compatibility | GV2ME GV2RT GV2L GV3P GV3L GV2LE GV2P |
| Rated Operational Power In VA | 300 VA at 48-48 V AC-15 - electrical durability: 100000 cycles 414 VA at 690-690 V AC-15 - electrical durability: 100000 cycles 500 VA at 110-127 V AC-15 - electrical durability: 100000 cycles 500 VA at 500-500 V AC-15 - electrical durability: 100000 cycles 650 VA at 440-440 V AC-15 - electrical durability: 100000 cycles 720 VA at 230-240 V AC-15 - electrical durability: 100000 cycles 850 VA at 380-415 V AC-15 - electrical durability: 100000 cycles |
| Rated Operational Power In W | 120 W at 240 V DC-13 - electrical durability: 100000 cycles 140 W at 110 V DC-13 - electrical durability: 100000 cycles 140 W at 24 V DC-13 - electrical durability: 100000 cycles 180 W at 60 V DC-13 - electrical durability: 100000 cycles 240 W at 48 V DC-13 - electrical durability: 100000 cycles |
| Device short name | GVAN |
| Depth | 66 mm |
| Height | 89 mm |
| width | 9.3 mm |
| Compatibility code | GVAN |
| Environmental Characteristic | normal environment |
| Mounting location | left side |
| [Ue] Rated Operational Voltage | 48...690 V AC 24...240 V DC |
| Brand | Schneider Electric |
| Height | 1.5 |
| Length | 9 |
| Width | 7 |
Documents
Reviews
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 6A/690V AC and 6A/240V DC. To be installed on left-hand side of the circuit breaker (2 blocks mounting possible), connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Overview
| Weight (in Kg) | 0.046 |
|---|---|
| Net weight | 0.05 kg |
| Colour | dark grey |
| Pole Contact Composition | 1 NO + 1 NC |
| Product Or Component Type | auxiliary contact block |
| Mechanical Durability | 100000 cycles |
| Minimum Switching Current | 5 mA |
| Minimum Switching Voltage | 17 V |
| protection_type | GB2CB... circuit breaker gG fuse 10 A |
| Range of Product | TeSys GV3 TeSys GV2 TeSys Deca |
| Tightening Torque | 1.4 N.m - on screw clamp terminals |
| Product Certifications | UKCA |
| [Ith] Conventional Free Air Thermal Current | 0.25 |
| [ui] Rated Insulation Voltage | 600 V conforming to UL 508 690 V conforming to IEC 60947-1 600 V conforming to CSA C22.2 No 14 |
| Product Compatibility | GV2ME GV2RT GV2L GV3P GV3L GV2LE GV2P |
| Rated Operational Power In VA | 300 VA at 48-48 V AC-15 - electrical durability: 100000 cycles 414 VA at 690-690 V AC-15 - electrical durability: 100000 cycles 500 VA at 110-127 V AC-15 - electrical durability: 100000 cycles 500 VA at 500-500 V AC-15 - electrical durability: 100000 cycles 650 VA at 440-440 V AC-15 - electrical durability: 100000 cycles 720 VA at 230-240 V AC-15 - electrical durability: 100000 cycles 850 VA at 380-415 V AC-15 - electrical durability: 100000 cycles |
| Rated Operational Power In W | 120 W at 240 V DC-13 - electrical durability: 100000 cycles 140 W at 110 V DC-13 - electrical durability: 100000 cycles 140 W at 24 V DC-13 - electrical durability: 100000 cycles 180 W at 60 V DC-13 - electrical durability: 100000 cycles 240 W at 48 V DC-13 - electrical durability: 100000 cycles |
| Device short name | GVAN |
| Depth | 66 mm |
| Height | 89 mm |
| width | 9.3 mm |
| Compatibility code | GVAN |
| Environmental Characteristic | normal environment |
| Mounting location | left side |
| [Ue] Rated Operational Voltage | 48...690 V AC 24...240 V DC |
| Brand | Schneider Electric |
| Height | 1.5 |
| Length | 9 |
| Width | 7 |