calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
TeSys GV3 - auxiliary contact - 1 NO + 1 NC
- Description
- Specifications
- Documents
- Reviews
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on front side of the circuit breaker, connection by screw clamp terminals. Sold in lots of 10 units. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Overview
| Weight (in Kg) | 0.017 |
|---|---|
| Net weight | 0.02 kg |
| Pole Contact Composition | 1 NO + 1 NC |
| Quantity Per Set | set of 10 |
| Product Or Component Type | auxiliary contact block |
| Mechanical Durability | 100000 cycles |
| Minimum Switching Current | 5 mA |
| Minimum Switching Voltage | 17 V |
| protection_type | gG fuse 10 A GB2CB06 circuit breaker 10 A |
| Range of Product | TeSys GV3 TeSys GV2 TeSys Deca |
| Tightening Torque | 1.4 N.m - on screw clamp terminals |
| Product Certifications | UKCA |
| [Ith] Conventional Free Air Thermal Current | 2.5 A |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508 300 V conforming to CSA C22.2 No 14 250 V conforming to IEC 60947-1 |
| Product Compatibility | GV2P GV2RT GV2ME GV3L GV2LE GV3P GV2L |
| Rated Operational Power In VA | 120 VA at 110-120 V AC-15 - electrical durability: 100000 cycles 120 VA at 230-240 V AC-15 - electrical durability: 100000 cycles 48 VA at 24-24 V AC-15 - electrical durability: 100000 cycles 60 VA at 48-48 V AC-15 - electrical durability: 100000 cycles |
| Rated Operational Power In W | 15 W at 48 V DC-13 - electrical durability: 100000 cycles 24 W at 24 V DC-13 - electrical durability: 100000 cycles 9 W at 60 V DC-13 - electrical durability: 100000 cycles |
| Device short name | GVAE |
| Depth | 29 mm |
| Height | 11 mm |
| width | 45 mm |
| Compatibility code | GVAE |
| Environmental Characteristic | normal environment |
| Mounting location | front side |
| [Ue] Rated Operational Voltage | 24...240 V AC 24...60 V DC |
| Brand | Schneider Electric |
| Height | 1.2 |
| Length | 7 |
| Width | 6 |
Documents
Reviews
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on front side of the circuit breaker, connection by screw clamp terminals. Sold in lots of 10 units. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Overview
| Weight (in Kg) | 0.017 |
|---|---|
| Net weight | 0.02 kg |
| Pole Contact Composition | 1 NO + 1 NC |
| Quantity Per Set | set of 10 |
| Product Or Component Type | auxiliary contact block |
| Mechanical Durability | 100000 cycles |
| Minimum Switching Current | 5 mA |
| Minimum Switching Voltage | 17 V |
| protection_type | gG fuse 10 A GB2CB06 circuit breaker 10 A |
| Range of Product | TeSys GV3 TeSys GV2 TeSys Deca |
| Tightening Torque | 1.4 N.m - on screw clamp terminals |
| Product Certifications | UKCA |
| [Ith] Conventional Free Air Thermal Current | 2.5 A |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508 300 V conforming to CSA C22.2 No 14 250 V conforming to IEC 60947-1 |
| Product Compatibility | GV2P GV2RT GV2ME GV3L GV2LE GV3P GV2L |
| Rated Operational Power In VA | 120 VA at 110-120 V AC-15 - electrical durability: 100000 cycles 120 VA at 230-240 V AC-15 - electrical durability: 100000 cycles 48 VA at 24-24 V AC-15 - electrical durability: 100000 cycles 60 VA at 48-48 V AC-15 - electrical durability: 100000 cycles |
| Rated Operational Power In W | 15 W at 48 V DC-13 - electrical durability: 100000 cycles 24 W at 24 V DC-13 - electrical durability: 100000 cycles 9 W at 60 V DC-13 - electrical durability: 100000 cycles |
| Device short name | GVAE |
| Depth | 29 mm |
| Height | 11 mm |
| width | 45 mm |
| Compatibility code | GVAE |
| Environmental Characteristic | normal environment |
| Mounting location | front side |
| [Ue] Rated Operational Voltage | 24...240 V AC 24...60 V DC |
| Brand | Schneider Electric |
| Height | 1.2 |
| Length | 7 |
| Width | 6 |