calcPageSize())"
/>
calcActive())">
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
LX9FF220
Rp 2.096.735
Rp 1.157.293
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LX9FF220
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
Rp 2.096.735
Rp 1.157.293
Description
TeSys F AC coil 220/230V 40-400Hz (voltage code M7/P7), low sealed consumption, high tolerance to voltage drops, for TeSys F 3-pole and 4-pole contactors LC1 F115, F150, FG150. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
| Weight (in Kg) | 0.514 |
|---|---|
| Net weight | 0.43 kg |
| Product Or Component Type | specific contactor coil |
| Mechanical Durability | 10 Mcycles |
| Inductance Of Closed Circuit | 7.7 H |
| Ambient air temperature for operation | -5-55 °C |
| Range Compatibility | TeSys F LC1F contactor |
| Range of Product | TeSys F |
| Control Circuit Type | AC at 40...400 Hz low consumption |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) drop-out: 0.35...0.55 Uc (at 55 °C) |
| Heat Dissipation | 5.9-7.2 W |
| Hold-In Power Consumption In VA | 6.6-8.1 VA 40...400 Hz (at 20 °C) |
| Inrush Power In VA | 690-855 VA 40...400 Hz (at 20 °C) |
| Maximum Operating Rate | 2400 cyc/h 55 °C |
| Operating Time | 130 ms opening 35 ms closing |
| Coil Technology | without built-in suppressor module |
| Product Compatibility | LC1F115 LC1F150 |
| Average Resistance | 59.4 Ohm inrush at 20 °C 2190 Ohm holding at 20 °C |
| Device short name | LX9FF |
| [Uc] Control Circuit Voltage | 220...230 V AC 40...400 Hz |
| Brand | Schneider Electric |
| Height | 7.3 |
| Length | 17.8 |
| Width | 10 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account