
TeSys F - contactor coil - LX4FF - 110 V DC
Description
TeSys F DC coil 110V (voltage code FD), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1 F115, F150. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.51 |
---|---|
Net weight | 0.43 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 10 Mcycles |
Hold-in Power Consumption In W | 4.5-4.5 W at 20 °C |
Inductance Of Closed Circuit | 179 H |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) drop-out: 0.15...0.2 Uc (at 55 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 30...40 ms closing 30...50 ms opening |
Inrush Power In W | 560-560 W (at 20 °C) |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F115 LC1F150 |
Average Resistance | 21.7 Ohm inrush at 20 °C 2940 Ohm holding at 20 °C |
Device short name | LX4FF |
[Uc] Control Circuit Voltage | 110 V DC |
Brand | Schneider Electric |