
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 1000 A - without coil
Description
TeSys F contactor, 4 poles (4NO), 1000A/1000V AC-1, for non-inductive load applications. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 1200 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 21 |
---|---|
Net weight | 21.5 kg |
Pole Contact Composition | 4 NO |
Product Or Component Type | contactor |
Mechanical Durability | 5 Mcycles |
Protective Treatment | TH |
Poles Description | 4P |
Average Impedance | 0.12 mOhm - Ith 1000 A 50 Hz |
Contactor Application | resistive load |
Permissible Ambient Air Temperature Around The Device | -40-70 °C |
[IP] Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 IP20 front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm power circuit: bolted connection control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²solid without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm² control circuit: screw clamp terminals 2 cable(s) 1-4 mm² |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
Irms Rated Making Capacity | 6300 A AC conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -5-55 °C |
Range of Product | TeSys F |
Tightening Torque | power circuit: 58 N.m control circuit: 1.2 N.m |
Standards | EN 60947-4-1 IEC 60947-4-1 IEC 60947-1 JIS C8201-4-1 EN 60947-1 |
Product Certifications | ABS UL RINA DNV CSA CB LROS (Lloyds register of shipping) BV RMRoS UKCA |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 4 Gn, 5...300 Hz shocks contactor open: 6 Gn for 1/2 sine wave (11 ms) shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms) |
[Ith] Conventional Free Air Thermal Current | 1000 A (at 40 °C) 1250 A |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 1500 V conforming to VDE 0110 group C |
Associated Fuse Rating | 630 A aM at <= 440 V 1000 A gG at <= 440 V |
Mounting support | plate |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc N/A 40...400 Hz with LX1/LX9 coil drop-out: 0.25...0.5 Uc N/A 40...400 Hz with LX1/LX9 coil operational: 0.85...1.1 Uc N/A with LX4 coil drop-out: 0.2...0.35 Uc N/A with LX4 coil |
Heat Dissipation | 20-20 W |
Hold-In Power Consumption In VA | 20-25 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 6.5-12.5 VA (at 20 °C)with LX4 coil |
Inrush Power In VA | 1500-1730 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 1420-1920 VA (at 20 °C)with LX4 coil |
Maximum Operating Rate | 1200 cyc/h 55 °C |
Operating Time | 40...80 ms closing for with LX1/LX9 coil 100...200 ms opening for with LX1/LX9 coil 60...70 ms closing for with LX4 coil 40...50 ms opening for with LX4 coil |
Power Dissipation Per Pole | 120 W AC-1 |
Rated Breaking Capacity | 5040 A conforming to IEC 60947-4-1 |
[Icw] rated short-time withstand current | 5050 A 40 °C - 10 s 4400 A 40 °C - 30 s 3400 A 40 °C - 1 min 2200 A 40 °C - 3 min 1600 A 40 °C - 10 min |
Device short name | LC1F |
Depth | 255 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 304 mm |
Overvoltage Category | III |
width | 389 mm |
Utilisation category | AC-1 |
Operating altitude | 3000 m without derating |
Compatibility code | LC1F |
[Uc] Control Circuit Voltage | 48...1000 V AC 40...400 Hz with LX1/LX9 coil 48...440 V DC with LX4 coil |
[Ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz <= 460 V DC |
Brand | Schneider Electric |