
calcActive())">
TeSys D thermal overload relays - terminal block
LAD7B105
Rp 571.650
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD7B105
TeSys D thermal overload relays - terminal block
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys D thermal overload relays - terminal block
Rp 571.650
Description
TeSys D thermal overload relays - terminal block
Product Details
Net weight | 0.1 kg |
---|---|
Product or Component Type | terminal block |
Quantity Per Set | set of 1 |
Product Compatibility | LRD15..,LR3D15.. |
Device short name | LAD |
Depth | 100 mm |
Height | 82 mm |
width | 45 mm |
Compatibility code | LAD |
Range | TeSys |
Brand | Schneider Electric |
Height | 8.7 |
Length | 10.5 |
Width | 5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account