TeSys D control relay - 3 NO + 2 NC - <= 690 V - 24 V AC standard coil

CAD32B7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 24V 50/60Hz AC control circuit, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).

Product Details

Weight (in Kg) 0.58
Brand Schneider Electric
Product Hover Image /c/a/cad32_left_369.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys D control relay - 3 NO + 2 NC - <= 690 V - 24 V AC standard coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Sold By Pelita Abadi Sejahtera 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)