calcPageSize())"
/>
calcActive())">
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 220 V AC coil
LC1D12M7
Rp 531.468
Rp 265.734
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LC1D12M7
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 220 V AC coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 220 V AC coil
Rp 531.468
Rp 265.734
Description
Product Details
| Weight (in Kg) | 0.3526 |
|---|---|
| Net weight | 0.325 kg |
| auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 15 Mcycles |
| Protective Treatment | TH conforming to IEC 60068-2-30 |
| Insulation Resistance | > 10 MOhm for signalling circuit |
| Minimum Switching Current | 5 mA for signalling circuit |
| Minimum Switching Voltage | 17 V for signalling circuit |
| Poles Description | 3P |
| Average Impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
| Auxiliary Contact Composition | 1 NO + 1 NC |
| Contact Compatibility | M2 |
| Contactor Application | resistive load motor control |
| Motor Starter Type | direct on-line contactor |
| Protective Cover | with |
| Signalling Circuit Frequency | 25...400 Hz |
| [IP] Degree of Protection | IP20 front face conforming to IEC 60529 |
| Connections Terminals | power circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end power circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end power circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end power circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end power circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid without cable end power circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid without cable end |
| [Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947 |
| Irms Rated Making Capacity | 250 A at 440 V for power circuit conforming to IEC 60947 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 |
| power_range | 4-6 kW at 380-440 V 3 phases 4-6 kW at 480-500 V 3 phases 2.2-3 kW at 200-240 V 3 phases |
| Ambient air temperature for operation | -40-60 °C 60-70 °C with derating |
| Range of Product | TeSys D TeSys Deca |
| Tightening Torque | power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
| Standards | CSA C22.2 No 14 EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 UL 508 IEC 60335-1 |
| Product Certifications | BV GOST CSA RINA LROS (Lloyds register of shipping) DNV UL GL CCC UKCA |
| Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 4 Gn, 5...300 Hz shocks contactor open: 10 Gn for 11 ms shocks contactor closed: 15 Gn for 11 ms |
| [Ith] Conventional Free Air Thermal Current | 25 A (at 60 °C) for power circuit 10 A (at 60 °C) for signalling circuit |
| [ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1 power circuit: 600 V CSA certified power circuit: 600 V UL certified signalling circuit: 690 V conforming to IEC 60947-1 signalling circuit: 600 V CSA certified signalling circuit: 600 V UL certified |
| Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 40 A gG at <= 690 V coordination type 1 for power circuit 25 A gG at <= 690 V coordination type 2 for power circuit |
| Mounting support | rail plate |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
| Electrical Durability | 2 Mcycles 12 A AC-3 at Ue <= 440 V 0.8 Mcycles 25 A AC-1 at Ue <= 440 V 2 Mcycles 12 A AC-3e at Ue <= 440 V |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Heat Dissipation | 2-3 W at 50/60 Hz |
| Hold-In Power Consumption In VA | 7.5-7.5 VA 60 Hz cos phi 0.3 (at 20 °C) 7-7 VA 50 Hz cos phi 0.3 (at 20 °C) |
| Inrush Power In VA | 70-70 VA 60 Hz cos phi 0.75 (at 20 °C) 70-70 VA 50 Hz cos phi 0.75 (at 20 °C) |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Motor Power Kw | 3 kW at 220...230 V AC 50/60 Hz (AC-3) 5.5 kW at 380...400 V AC 50/60 Hz (AC-3) 5.5 kW at 415...440 V AC 50/60 Hz (AC-3) 7.5 kW at 500 V AC 50/60 Hz (AC-3) 7.5 kW at 660...690 V AC 50/60 Hz (AC-3) 3.7 kW at 400 V AC 50/60 Hz (AC-4) 3 kW at 220...230 V AC 50/60 Hz (AC-3e) 5.5 kW at 380...400 V AC 50/60 Hz (AC-3e) 5.5 kW at 415...440 V AC 50/60 Hz (AC-3e) 7.5 kW at 500 V AC 50/60 Hz (AC-3e) 7.5 kW at 660...690 V AC 50/60 Hz (AC-3e) |
| Operating Time | 12...22 ms closing 4...19 ms opening |
| Power Dissipation Per Pole | 0.36 W AC-3 1.56 W AC-1 0.36 W AC-3e |
| Rated Breaking Capacity | 250 A at 440 V for power circuit conforming to IEC 60947 |
| [Icw] rated short-time withstand current | 105 A 40 °C - 10 s for power circuit 210 A 40 °C - 1 s for power circuit 30 A 40 °C - 10 min for power circuit 61 A 40 °C - 1 min for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
| Flame Retardance | V1 conforming to UL 94 |
| Contactor Coil Voltage | 220 V AC standard |
| Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
| Climatic Withstand | conforming to IACS E10 conforming to IEC 60947-1 Annex Q category D |
| Coil Technology | without built-in suppressor module |
| Motor Power Hp | 0.5 hp at 115 V AC 50/60 Hz for 1 phase motors 2 hp at 230/240 V AC 50/60 Hz for 1 phase motors 3 hp at 200/208 V AC 50/60 Hz for 3 phases motors 3 hp at 230/240 V AC 50/60 Hz for 3 phases motors 7.5 hp at 460/480 V AC 50/60 Hz for 3 phases motors 10 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
| Device short name | LC1D |
| Depth | 86 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 77 mm |
| Overvoltage Category | III |
| width | 45 mm |
| Pollution degree | 3 |
| Utilisation category | AC-4 AC-1 AC-3 AC-3e |
| Operating altitude | 0...3000 m |
| Non-Overlap Time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
| Compatibility code | LC1D |
| [Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
| [Ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz power circuit: <= 300 V DC |
| Brand | Schneider Electric |
| Height | 5 |
| Length | 11.1 |
| Width | 9.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













