TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 440 V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 440 V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Net weight | 0.86 kg |
Product or Component Type | contactor |
[Uc] Control Circuit Voltage | 440 V AC 50/60 Hz |
auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1 |
Pole Contact Composition | 3 NO |
Mechanical Durability | 6 Mcycles |
Protective Treatment | TH conforming to IEC 60068-2-30 |
Insulation Resistance | > 10 MOhm for signalling circuit |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Poles Description | 3P |
Average Impedance | 1.5 mOhm - Ith 80 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Contact Compatibility | M2 |
Contactor Application | motor control,resistive load |
Protective Cover | with |
Signalling Circuit Frequency | 25...400 Hz |
Range of Product | TeSys Deca |
Standards | CSA C22.2 No 14,EN 60947-4-1,EN 60947-5-1,IEC 60947-4-1,IEC 60947-5-1,UL 508,IEC 60335-1 |
Mechanical Robustness | vibrations contactor open (2 Gn, 5...300 Hz),vibrations contactor closed (4 Gn, 5...300 Hz),shocks contactor closed (15 Gn for 11 ms),shocks contactor open (10 Gn for 11 ms) |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1,125 A gG at <= 690 V coordination type 1 for power circuit,125 A gG at <= 690 V coordination type 2 for power circuit |
Mounting support | plate,rail |
Control Circuit Type | AC at 50/60 Hz |
Electrical Durability | 1.4 Mcycles 80 A AC-1 at Ue <= 440 V,1.45 Mcycles 65 A AC-3 at Ue <= 440 V,1.45 Mcycles 65 A AC-3e at Ue <= 440 V |
Heat Dissipation | 4-5 W at 50/60 Hz |
Operating Time | 4...19 ms opening,12...26 ms closing |
Power Dissipation Per Pole | 9.6 W AC-1,6.3 W AC-3,6.3 W AC-3e |
Rated Breaking Capacity | 1000 A at 440 V for power circuit conforming to IEC 60947 |
Flame Retardance | V1 conforming to UL 94 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1,B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Coil Technology | without built-in suppressor module |
Motor Power Hp | 40 hp at 460/480 V AC 50/60 Hz for 3 phases motors,5 hp at 115 V AC 50/60 Hz for 1 phase motors,10 hp at 230/240 V AC 50/60 Hz for 1 phase motors,20 hp at 200/208 V AC 50/60 Hz for 3 phases motors,20 hp at 230/240 V AC 50/60 Hz for 3 phases motors,50 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
Device short name | LC1D |
Depth | 120 mm |
Height | 122 mm |
Overvoltage Category | III |
width | 55 mm |
Pollution degree | 3 |
Utilisation category | AC-4,AC-1,AC-3,AC-3e |
Operating altitude | 0...3000 m |
Non-Overlap Time | 1.5 ms on de-energisation between NC and NO contact,1.5 ms on energisation between NC and NO contact |
Compatibility code | LC1D |
Range | TeSys,TeSys Deca |
IP degree of protection | IP20 front face conforming to IEC 60529 |