calcPageSize())"
/>
calcActive())">
TeSys D - auxiliary contact block - 1 NO + 1 NC - screw-clamps terminals
LADN11
Rp 206.294
Rp 103.147
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LADN11
TeSys D - auxiliary contact block - 1 NO + 1 NC - screw-clamps terminals
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys D - auxiliary contact block - 1 NO + 1 NC - screw-clamps terminals
Rp 206.294
Rp 103.147
Description
TeSys D instantaneous auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 1NO+1NC contacts (NC mirror certified) rated up to 10A/690V AC, connection by screw clamp terminals. Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
| Weight (in Kg) | 0.034 |
|---|---|
| Colour | dark grey |
| Pole Contact Composition | 1 NO + 1 NC |
| Product Or Component Type | auxiliary contact block |
| Mechanical Durability | 30 Mcycles |
| Protective Treatment | TH conforming to IEC 60068 |
| Insulation Resistance | > 10 MOhm |
| Minimum Switching Current | 5 mA |
| Minimum Switching Voltage | 17 V |
| Shielding Continuity Terminal | without |
| [IP] Degree of Protection | IP20 conforming to IEC 60529 |
| Connections Terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end screw clamp terminals 1 cable(s) 1-4 mm²rigid without cable end screw clamp terminals 2 cable(s) 1-4 mm²rigid without cable end |
| Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 250 A DC conforming to IEC 60947-5-1 |
| protection_type | gG fuse 10 A |
| Ambient air temperature for operation | -5-60 °C |
| Range Compatibility | TeSys D CAD TeSys D LC1D TeSys F LC1F TeSys F CR1F TeSys Deca CAD TeSys Deca LC1D |
| Range of Product | TeSys D TeSys Deca |
| Tightening Torque | 1.7 N.m - with screwdriver flat Ø 6 mm 1.7 N.m - with screwdriver Philips No 2 1.7 N.m - with screwdriver pozidriv No 2 |
| Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.5 |
| Product Certifications | CB UL CSA CCC EAC UKCA |
| [Ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 600 V conforming to UL 600 V conforming to CSA |
| Permissible Short-Time Rating | 100 A 60 °C 1 s 120 A 60 °C 500 ms 140 A 60 °C 100 ms |
| Device short name | LADN |
| Depth | 42 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 48 mm |
| width | 26 mm |
| Operating altitude | 3000 m |
| Non-Overlap Time | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact |
| Environmental Characteristic | normal environment |
| Auxiliary Contacts Operation | instantaneous |
| Mounting location | front |
| [Ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
| Brand | Schneider Electric |
| Height | 3 |
| Length | 5.3 |
| Width | 4.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account